NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals226-4755: Crankshaft Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
226-4755: Crankshaft Seal
226-4755: Crankshaft Seal

Discover Cat's precision-engineered crankshaft seal. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

Brand: Cat

Product Images
226-4755: Crankshaft Seal
226-4755: Crankshaft Seal
226-4755: Crankshaft Seal
226-4755: Crankshaft Seal
226-4755: Crankshaft Seal

Discover Cat's precision-engineered crankshaft seal. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Crankshaft seals retain engine oil and prevent external contamination from entering the engine oil system.

Seals designed for dry applications (air-to-fluid interface) typically include a primary lip that prevents engine oil from leaking, and a dust lip. In wet applications (fluid-to-fluid interface), the dust lip is replaced by an auxiliary lip capable of pumping external fluid away from the engine. Some seals have a plastic sleeve to aid in the installation process.

Attributes:
• Air-to-fluid interface
• Cat crankshaft seals are precisely designed to perform in this very demanding application. They must be able to withstand high rotational speeds, elevated temperatures, and high frequency axial motion.
• Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Crankshaft seals retain engine oil and prevent external contamination from entering the engine oil system.

Seals designed for dry applications (air-to-fluid interface) typically include a primary lip that prevents engine oil from leaking, and a dust lip. In wet applications (fluid-to-fluid interface), the dust lip is replaced by an auxiliary lip capable of pumping external fluid away from the engine. Some seals have a plastic sleeve to aid in the installation process.

Attributes:
• Air-to-fluid interface
• Cat crankshaft seals are precisely designed to perform in this very demanding application. They must be able to withstand high rotational speeds, elevated temperatures, and high frequency axial motion.
• Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Seal Type: Lip Type
Primary Sealing Material: PTFE
Shaft Diameter (mm): 95.0
Bore Diameter (mm): 123.1
Overall Width (mm): 14.2
Shaft Diameter (in): 3.740
Bore Diameter (in): 4.846
Overall Width (in): 0.559
Units of MeasureUSMetric
Seal Type: Lip Type
Primary Sealing Material: PTFE
Shaft Diameter (mm): 95.0
View More
Compatible Models
Compatible Models
Pumper
CPT372SBF214SUF557
Generator
SR4B
Underground Art Truck
AD22
Truck Engine
C-10C-123406CC11C13
Shovel Logger
345C
Power Module
OEM POWER
Wheel Tractor-Scraper
627K627623621627K LRC632623K LRC623K621K
Load Haul Dump
R1600GR1600HR1600R1700GR1700
Load, Haul, Dump
R1700K
Material Handler
MH3260
Oem Solutions
3412C
Motor Grader
18M314M3161418160H16M16M3163H14M-3140H16H14M143H16GC14H
Track-Type Tractor
D8ND8R IID7R SERIESD7R II
Track Feller Buncher
TK1051
Marine Engine
3196C-12C123176C
Underground Articulated Truck
AD22
Pipelayer
572R II
Water Fording Tractor
D7R II
Excavator
352F345B II345B L349349F LXE349D L349D2 L352355345C L349E L345D L VG349E L VG352F XE VG345B345C345D345D L349F L349D2352F-VG345B II MH365B II365B L345C MH349D349E349F352 UHD365B
Engine - Generator Set
3508B
Petroleum Package
CX31-C13I
Mobile Hyd Power Unit
345D345C349D L349E L HVG349E349D2352FMHPU345C L
Wheel Tractor
623H621K OEM621H627H
Generator Set
XQ425DE450GCC13GENSETC13 XQ375D350GCDE500SGCD400GCC18C153512C13DE550GCDE500GCDE450SGCC13 XQ350
Marine Powertrain
C12
Hex Based Spl Solution
352F OEM
Reclaimer Mixer
RM-300
Engine
C13B
Petroleum Engine
C13C11
Soil Compactor
815F
Ejector Truck
730C2 EJ730730C
Wheel Dozer
814F
Landfill Compactor
816F
Combat Vehicle Engine
C13
Wheel Loader
980 XE982XE980K HLG972H980982972G II980XE980C980F980L980K980M966H966G II982 XE982M
Engine - Machine
C-123176C
Gen Set Engine
POWER SYSC-12C13GENSET
Challenger
65EMT845MT83575D75C75EMTC85585EMTC865MTC83595EMT865MTC845MT855
Articulated Truck
730 EJECTOR730C2730C725730735
Rotary/Track Drills
MD5150CMD5125
Wheeled Excavator
W345C MHW345B II
Industrial Engine
3176C3196C-12C-10C11C13
Powertrain
TR43M44-C13BTR43E44-C13BL
View More
Pumper
CPT372SBF214SUF557
Warranty Information
Return Policy
Parts diagram for 226-4755
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 226-4755
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 226-4755

Crankshaft seals retain engine oil and prevent external contamination from entering the engine oil system.

Seals designed for dry applications (air-to-fluid interface) typically include a primary lip that prevents engine oil from leaking, and a dust lip. In wet applications (fluid-to-fluid interface), the dust lip is replaced by an auxiliary lip capable of pumping external fluid away from the engine. Some seals have a plastic sleeve to aid in the installation process.

Attributes:
• Air-to-fluid interface
• Cat crankshaft seals are precisely designed to perform in this very demanding application. They must be able to withstand high rotational speeds, elevated temperatures, and high frequency axial motion.
• Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

View More
Warning:This product can expose you to chemicals including Nickel and Nickel compounds, which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 226-4755

Units of Measure

USMetric
Seal Type: Lip Type
Primary Sealing Material: PTFE
Shaft Diameter (mm): 95.0
Bore Diameter (mm): 123.1
Overall Width (mm): 14.2
Shaft Diameter (in): 3.740
Bore Diameter (in): 4.846
Overall Width (in): 0.559
View More
Compatible Models for part number 226-4755

PUMPER

CPT372 SBF214 SUF557

GENERATOR

SR4B

UNDERGROUND ART TRUCK

AD22

TRUCK ENGINE

C-10 C-12 3406C C11 C13

SHOVEL LOGGER

345C

POWER MODULE

OEM POWER

WHEEL TRACTOR-SCRAPER

627K 627 623 621 627K LRC 632 623K LRC 623K 621K

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R1700

LOAD, HAUL, DUMP

R1700K

MATERIAL HANDLER

MH3260

OEM SOLUTIONS

3412C

MOTOR GRADER

18M3 14M3 16 14 18 160H 16M 16M3 163H 14M-3 140H 16H 14M 143H 16GC 14H

TRACK-TYPE TRACTOR

D8N D8R II D7R SERIES D7R II

TRACK FELLER BUNCHER

TK1051

MARINE ENGINE

3196 C-12 C12 3176C

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

572R II

WATER FORDING TRACTOR

D7R II

EXCAVATOR

352F 345B II 345B L 349 349F LXE 349D L 349D2 L 352 355 345C L 349E L 345D L VG 349E L VG 352F XE VG 345B 345C 345D 345D L 349F L 349D2 352F-VG 345B II MH 365B II 365B L 345C MH 349D 349E 349F 352 UHD 365B

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

CX31-C13I

MOBILE HYD POWER UNIT

345D 345C 349D L 349E L HVG 349E 349D2 352FMHPU 345C L

WHEEL TRACTOR

623H 621K OEM 621H 627H

GENERATOR SET

XQ425 DE450GC C13GENSET C13 XQ375 D350GC DE500SGC D400GC C18 C15 3512 C13 DE550GC DE500GC DE450SGC C13 XQ350

MARINE POWERTRAIN

C12

HEX BASED SPL SOLUTION

352F OEM

RECLAIMER MIXER

RM-300

ENGINE

C13B

PETROLEUM ENGINE

C13 C11

SOIL COMPACTOR

815F

EJECTOR TRUCK

730C2 EJ 730 730C

WHEEL DOZER

814F

LANDFILL COMPACTOR

816F

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

980 XE 982XE 980K HLG 972H 980 982 972G II 980XE 980C 980F 980L 980K 980M 966H 966G II 982 XE 982M

ENGINE - MACHINE

C-12 3176C

GEN SET ENGINE

POWER SYS C-12 C13GENSET

CHALLENGER

65E MT845 MT835 75D 75C 75E MTC855 85E MTC865 MTC835 95E MT865 MTC845 MT855

ARTICULATED TRUCK

730 EJECTOR 730C2 730C 725 730 735

ROTARY/TRACK DRILLS

MD5150C MD5125

WHEELED EXCAVATOR

W345C MH W345B II

INDUSTRIAL ENGINE

3176C 3196 C-12 C-10 C11 C13

POWERTRAIN

TR43M44-C13B TR43E44-C13BL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert