NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings228-7316: Hot Surface Warning Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & Markings
228-7316: Hot Surface Warning Film
228-7316: Hot Surface Warning Film

Cat® Hot Surface Warning Film for engine

Brand: Cat

Product Images
228-7316: Hot Surface Warning Film
228-7316: Hot Surface Warning Film
228-7316: Hot Surface Warning Film
228-7316: Hot Surface Warning Film
228-7316: Hot Surface Warning Film

Cat® Hot Surface Warning Film for engine

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Warning film used to identify machine hazards.

Attributes:
• Color: Black characters and symbols on safety yellow background
• Symbol: Hot Surface - Burns to Fingers or Hands; No Hands – Keep Hands Away
• Film Message: WARNING: HOT SURFACE. DO NOT TOUCH. COULD CAUSE SERIOUS INJURY OR DEATH.
• Film Size: 60 x 30 mm (2.36 x 1.18 in)
• Polycarbonate film
• Pressure sensitive adhesive backed

Application:
Use as required. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Warning film used to identify machine hazards.

Attributes:
• Color: Black characters and symbols on safety yellow background
• Symbol: Hot Surface - Burns to Fingers or Hands; No Hands – Keep Hands Away
• Film Message: WARNING: HOT SURFACE. DO NOT TOUCH. COULD CAUSE SERIOUS INJURY OR DEATH.
• Film Size: 60 x 30 mm (2.36 x 1.18 in)
• Polycarbonate film
• Pressure sensitive adhesive backed

Application:
Use as required. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Warning Film
Film Color: Yellow
Letter Color: Black
Length (mm): 60
Width (mm): 30
Length (in): 2.36
Width (in): 1.18
Material: Polycarbonate Plastic
Units of MeasureUSMetric
Type: Warning Film
Film Color: Yellow
Letter Color: Black
View More
Compatible Models
Compatible Models
Power Module
3516BPM3516PMG3516
Wheel Tractor-Scraper
627637627K LRC627K637K
Load Haul Dump
OTHER
Off Highway Truck
777789785793
Material Handler
MH3250M325D MHMH3260MH3032MH3040MH3049MH3050MH3295MH3059
Hydraulic Shovel
60206015604060306015B6020B6060
Asphalt Paver
AP1055AP500AP655BG555EPE636AP400AP300FAP600AP555FAP500FAP655FBG1000EAP-500EAP655F LAP600FAP-1000EAP-1000FAP-555EAP-300DBG1055EAP355AP-1055FAP-1055EAP-255EAP555AP300AP355FAP455BG500EAP1000
Mini Hyd Excavator
303.5C303.5E303.5D305.5E2305.5E308E305.5 GC303.5E2 CR305.5 CR308E2 CR304E2305E2308.5303C CR304E2 CR304D CR304308307.5309306307305.5E2 CR304.5E2305E2 CR306.5305E304E310303.5E2305 CR
Marine Engine
C4.4C7.1
Track Feller Buncher
2390239111902290259013902491TK711TK732TK722552 2TK721TK752TK751511541 2TK7415225211190T1090521B532522B5411290T551552
Oem Mob Hyd Pwr Unit
336MHPU
Forestry Products
538548558568FM528FM528 LL
Expanded Mining Products
LD350
Log Loadr Forst Mach
558
Front Shovel
385C5090B
Excavator
316F L345B II349D L312EFM538312F336D324D336E312D324E336F320D3 GC315D L320D2320D3336D2 L326D LFM548335F323F336F XE374F L323D349E L330D23101323D LN385C FS324E LN352F XE VG330D FM345C345D336 MHPU548320D2 GC349F L385C L320D2 FM325D L316F352F-VG317315558313320GX320D LRR365C L MH326F L336D L374D L323F OEM336F L XE323E LNFM558314E CR326F320 GX538349DFM568324D L313F330GC336E L320 GC349E325D336E H349F320E RR325F352F312D L340F324D FM LL329D LN314D LCR336F LN XE320E LRR323F LNM325D MH318D2 L324E L336F L374F312E L345C L330 GC318 GC323D SA320D RR323D3323D S336D2 GC323D L313F L330D2 L323D2326D2 L314F CR385B385C345D L336F LNXE313F GC320D320E323GC314E LCR365C L323E L336F LN329E LN323E SA320E LN330F330D390F L323F L317 GC336D2 L XEM325D L MH365C365B336E LN336E LH349F LXE316 GC325D FM LL336D2 LXE323F SA320D LNMH3295316 GX340D2 L312F GC390D390F320D L336E LNH320D FM RR315 GCMH3040390D L336D LN319D LN340MHPU340F L UHD349E L VG326 GC349 GC320E L325D FM320D GC326D2349D2319D L323D2 L336D2318D L320F L568 FM326GC320D FM330F LN330D L350 OEM352 UHD318E L340313 GX349330D MH336 GC345313 GC329D L324D FM340F L LRE349D2 L352350325F LCR355319D330D LN568 FM LL318F L320326325323329E L318F345D L VG330340D L335336333311F LRR329D330F L329E323 GX318D2329F L336D2 XE335F LCR323 GC395325D MH312 GX313F LGC312 GC385C L MH316E L315F LCR365B II329D2 L320D2 L324D LN374329D2345C MH326F LN345 GC
Vibratory Compactor
CD-44BCD-54BCB-14B
Shovel
6040
Mobile Hyd Power Unit
330D L329D L385C323D LN365C L352FMHPU323F OEM390F330D2349D L330FMHPU385C L336FMHPU329E340D2 L336D L349E L HVG325D L349E325D336F336D336E345D345C336E HVG330D324D LN349D2323D L345C L
Wheel Tractor
623H621H627H637K
Generator Set
35123512B
Rotary Mixer
RM800
Hex Based Spl Solution
320E330F OEM352F OEM
Reclaimer Mixer
RM400RM800
Petroleum Engine
C15C18
Soil Compactor
815
Water Delivery System
777GCAT WDS
Backhoe Loader
420F2432F2430F2430F450E450F427F2416F2416428F2422F434F444F432F415F2420F444F2440450422F2428F416F434F2
Wheel Dozer
814
Cold Planer
PM820PM825PM822PM620PM622PM312PM313PM310PM-200
Landfill Compactor
816
Forest Products
OTHER
Compact Wheel Loader
908M906M907M
Telehandler
TH1055TH1255TH0642TH0842
Wheel Loader
982XE972M972L966 XE988GC986K980XE966L966M924H924G966972966 GC907K972 XE986966XE980982906K906M908K908M982 XE980 XE972M XE966M XE980L972XE980M982M
Road Reclaimer
RM800RM400RM600
Engine - Machine
C32
Wheeled Excavator
M315M325C MHW345C MHM315GCMH3040
Asphalt Screed
AS3143
Truck
777G785793D785C785D793F ACMT4400D AC
Wheel Scraper
637K
Spray Ar
CAT WDS
Compactor
CD10CD8
View More
Power Module
3516BPM3516PMG3516
Warranty Information
Return Policy
Parts diagram for 228-7316
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 228-7316
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 228-7316

Description:
Warning film used to identify machine hazards.

Attributes:
• Color: Black characters and symbols on safety yellow background
• Symbol: Hot Surface - Burns to Fingers or Hands; No Hands – Keep Hands Away
• Film Message: WARNING: HOT SURFACE. DO NOT TOUCH. COULD CAUSE SERIOUS INJURY OR DEATH.
• Film Size: 60 x 30 mm (2.36 x 1.18 in)
• Polycarbonate film
• Pressure sensitive adhesive backed

Application:
Use as required. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 228-7316

Units of Measure

USMetric
Type: Warning Film
Film Color: Yellow
Letter Color: Black
Length (mm): 60
Width (mm): 30
Length (in): 2.36
Width (in): 1.18
Material: Polycarbonate Plastic
View More
Compatible Models for part number 228-7316

POWER MODULE

3516B PM3516 PMG3516

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 637K

LOAD HAUL DUMP

OTHER

OFF HIGHWAY TRUCK

777 789 785 793

MATERIAL HANDLER

MH3250 M325D MH MH3260 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059

HYDRAULIC SHOVEL

6020 6015 6040 6030 6015B 6020B 6060

ASPHALT PAVER

AP1055 AP500 AP655 BG555E PE636 AP400 AP300F AP600 AP555F AP500F AP655F BG1000E AP-500E AP655F L AP600F AP-1000E AP-1000F AP-555E AP-300D BG1055E AP355 AP-1055F AP-1055E AP-255E AP555 AP300 AP355F AP455 BG500E AP1000

MINI HYD EXCAVATOR

303.5C 303.5E 303.5D 305.5E2 305.5E 308E 305.5 GC 303.5E2 CR 305.5 CR 308E2 CR 304E2 305E2 308.5 303C CR 304E2 CR 304D CR 304 308 307.5 309 306 307 305.5E2 CR 304.5E2 305E2 CR 306.5 305E 304E 310 303.5E2 305 CR

MARINE ENGINE

C4.4 C7.1

TRACK FELLER BUNCHER

2390 2391 1190 2290 2590 1390 2491 TK711 TK732 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 1190T 1090 521B 532 522B 541 1290T 551 552

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

538 548 558 568 FM528 FM528 LL

EXPANDED MINING PRODUCTS

LD350

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5090B

EXCAVATOR

316F L 345B II 349D L 312E FM538 312F 336D 324D 336E 312D 324E 336F 320D3 GC 315D L 320D2 320D3 336D2 L 326D L FM548 335F 323F 336F XE 374F L 323D 349E L 330D2 3101 323D LN 385C FS 324E LN 352F XE VG 330D FM 345C 345D 336 MHPU 548 320D2 GC 349F L 385C L 320D2 FM 325D L 316F 352F-VG 317 315 558 313 320GX 320D LRR 365C L MH 326F L 336D L 374D L 323F OEM 336F L XE 323E LN FM558 314E CR 326F 320 GX 538 349D FM568 324D L 313F 330GC 336E L 320 GC 349E 325D 336E H 349F 320E RR 325F 352F 312D L 340F 324D FM LL 329D LN 314D LCR 336F LN XE 320E LRR 323F LN M325D MH 318D2 L 324E L 336F L 374F 312E L 345C L 330 GC 318 GC 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 313F L 330D2 L 323D2 326D2 L 314F CR 385B 385C 345D L 336F LNXE 313F GC 320D 320E 323GC 314E LCR 365C L 323E L 336F LN 329E LN 323E SA 320E LN 330F 330D 390F L 323F L 317 GC 336D2 L XE M325D L MH 365C 365B 336E LN 336E LH 349F LXE 316 GC 325D FM LL 336D2 LXE 323F SA 320D LN MH3295 316 GX 340D2 L 312F GC 390D 390F 320D L 336E LNH 320D FM RR 315 GC MH3040 390D L 336D LN 319D LN 340MHPU 340F L UHD 349E L VG 326 GC 349 GC 320E L 325D FM 320D GC 326D2 349D2 319D L 323D2 L 336D2 318D L 320F L 568 FM 326GC 320D FM 330F LN 330D L 350 OEM 352 UHD 318E L 340 313 GX 349 330D MH 336 GC 345 313 GC 329D L 324D FM 340F L LRE 349D2 L 352 350 325F LCR 355 319D 330D LN 568 FM LL 318F L 320 326 325 323 329E L 318F 345D L VG 330 340D L 335 336 333 311F LRR 329D 330F L 329E 323 GX 318D2 329F L 336D2 XE 335F LCR 323 GC 395 325D MH 312 GX 313F LGC 312 GC 385C L MH 316E L 315F LCR 365B II 329D2 L 320D2 L 324D LN 374 329D2 345C MH 326F LN 345 GC

VIBRATORY COMPACTOR

CD-44B CD-54B CB-14B

SHOVEL

6040

MOBILE HYD POWER UNIT

330D L 329D L 385C 323D LN 365C L 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 349E L HVG 325D L 349E 325D 336F 336D 336E 345D 345C 336E HVG 330D 324D LN 349D2 323D L 345C L

WHEEL TRACTOR

623H 621H 627H 637K

GENERATOR SET

3512 3512B

ROTARY MIXER

RM800

HEX BASED SPL SOLUTION

320E 330F OEM 352F OEM

RECLAIMER MIXER

RM400 RM800

PETROLEUM ENGINE

C15 C18

SOIL COMPACTOR

815

WATER DELIVERY SYSTEM

777G CAT WDS

BACKHOE LOADER

420F2 432F2 430F2 430F 450E 450F 427F2 416F2 416 428F2 422F 434F 444F 432F 415F2 420F 444F2 440 450 422F2 428F 416F 434F2

WHEEL DOZER

814

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310 PM-200

LANDFILL COMPACTOR

816

FOREST PRODUCTS

OTHER

COMPACT WHEEL LOADER

908M 906M 907M

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

WHEEL LOADER

982XE 972M 972L 966 XE 988GC 986K 980XE 966L 966M 924H 924G 966 972 966 GC 907K 972 XE 986 966XE 980 982 906K 906M 908K 908M 982 XE 980 XE 972M XE 966M XE 980L 972XE 980M 982M

ROAD RECLAIMER

RM800 RM400 RM600

ENGINE - MACHINE

C32

WHEELED EXCAVATOR

M315 M325C MH W345C MH M315GC MH3040

ASPHALT SCREED

AS3143

TRUCK

777G 785 793D 785C 785D 793F AC MT4400D AC

WHEEL SCRAPER

637K

SPRAY AR

CAT WDS

COMPACTOR

CD10 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert