NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches229-0774: Switch Assembly-Rocker
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
229-0774: Switch Assembly-Rocker
229-0774: Switch Assembly-Rocker

Cat® Switch Assembly-Rocker

Brand: Cat

Product Images
229-0774: Switch Assembly-Rocker
229-0774: Switch Assembly-Rocker

Cat® Switch Assembly-Rocker

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed three position rocker switch
• Symbol: High Beam; Upper Beam [ISO 0082]
• LED illumination
• Ten terminal blade connection
• Gold plated switch contacts for low voltage/current applications
• Panel Cutout: 21.1 X 36.8 mm (0.83 X 1.45 in)
• Heavy duty construction
• Easily operated
• High precision for consistent performance
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed three position rocker switch
• Symbol: High Beam; Upper Beam [ISO 0082]
• LED illumination
• Ten terminal blade connection
• Gold plated switch contacts for low voltage/current applications
• Panel Cutout: 21.1 X 36.8 mm (0.83 X 1.45 in)
• Heavy duty construction
• Easily operated
• High precision for consistent performance
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 46.6
Height (mm): 36
Width (mm): 24.2
Temperature (°C): -40° to 85°
Length (in): 1.83
Height (in): 1.4
Width (in): 0.95
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
Units of MeasureUSMetric
Length (mm): 46.6
Height (mm): 36
Width (mm): 24.2
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD8TD11TD10T
View More
Track-Type Tractor
D9TD8TD11TD10T
Warranty Information
Return Policy
Parts diagram for 229-0774
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 229-0774
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 229-0774

Description:
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed three position rocker switch
• Symbol: High Beam; Upper Beam [ISO 0082]
• LED illumination
• Ten terminal blade connection
• Gold plated switch contacts for low voltage/current applications
• Panel Cutout: 21.1 X 36.8 mm (0.83 X 1.45 in)
• Heavy duty construction
• Easily operated
• High precision for consistent performance
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 229-0774

Units of Measure

USMetric
Length (mm): 46.6
Height (mm): 36
Width (mm): 24.2
Temperature (°C): -40° to 85°
Length (in): 1.83
Height (in): 1.4
Width (in): 0.95
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
View More
Compatible Models for part number 229-0774

TRACK-TYPE TRACTOR

D9T D8T D11T D10T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert