NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits229-2626: Hydraulic Cylinder Seal Kit - Standard Size
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
229-2626: Hydraulic Cylinder Seal Kit - Standard Size
229-2626: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
229-2626: Hydraulic Cylinder Seal Kit - Standard Size
229-2626: Hydraulic Cylinder Seal Kit - Standard Size
229-2626: Hydraulic Cylinder Seal Kit - Standard Size
229-2626: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description: Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal of a hydraulic cylinder. Attributes Cat® Hydraulic Cylinder Seal Kits contain genuine Cat® seals, many of which feature proprietary materials and patented designs for superior compression set and broader temperature applications. All are matched to your application, helping to ensure top performance and long wear life. Also, because Cat® Hydraulic Cylinder Seal Kits provide all seals required for a complete reseal, customers are provided with a quick solution during time sensitive repairs. This ensures maximum uptime and productivity. Recommended Application: Cat® Hydraulic Cylinder Seal Kit application is specific to a cylinder group part number and incorporates the most recent engineering improvements.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description: Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal of a hydraulic cylinder. Attributes Cat® Hydraulic Cylinder Seal Kits contain genuine Cat® seals, many of which feature proprietary materials and patented designs for superior compression set and broader temperature applications. All are matched to your application, helping to ensure top performance and long wear life. Also, because Cat® Hydraulic Cylinder Seal Kits provide all seals required for a complete reseal, customers are provided with a quick solution during time sensitive repairs. This ensures maximum uptime and productivity. Recommended Application: Cat® Hydraulic Cylinder Seal Kit application is specific to a cylinder group part number and incorporates the most recent engineering improvements.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Track-Type Tractor
D6H XLD7RD6RD6TD6H XRD6R IID6T XWD6T LGPD6T LGPPATD6T XL PATD6T XW PATD7HD6HD7R IID6R IIID6T XLD7R SERIES
Ripper
7
Water Fording Tractor
D7R II
Bulldozer
7S7U7SU7A
Winch
57H
View More
Track-Type Tractor
D6H XLD7RD6RD6TD6H XRD6R IID6T XWD6T LGPD6T LGPPATD6T XL PATD6T XW PATD7HD6HD7R IID6R IIID6T XLD7R SERIES
Warranty Information
Return Policy
Frequently bought together
229-2626229-2626
2S-40782S-4078
5K-90905K-9090
View All Parts
Frequently bought together
229-2626
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2S-4078
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5K-9090
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4K-1388
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4J-0520
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8400
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
Parts included in this kit

No results available.

2K-6830: 94.86mm Internal Diameter Rubber Backup Ring
2K-6830: 94.86mm Internal Diameter Rubber Backup RingQuantity: 1
225-3281: 61.42mm Inner Diameter Double Lip Wiper Seal
225-3281: 61.42mm Inner Diameter Double Lip Wiper SealQuantity: 1
289-2937: Seal Assembly-Buffer
289-2937: Seal Assembly-BufferQuantity: 1
1M-1571: 101.60mm Outer Diameter Plastic Ring
1M-1571: 101.60mm Outer Diameter Plastic RingQuantity: 1
495-8179: 101.60mm Bore Diameter Two Piece Seal
495-8179: 101.60mm Bore Diameter Two Piece SealQuantity: 1
8T-0785: 66.49mm Outer Diameter Plastic Ring
8T-0785: 66.49mm Outer Diameter Plastic RingQuantity: 1
175-7900: 3.53 x 98.02mm 75A NBR O-Ring
175-7900: 3.53 x 98.02mm 75A NBR O-RingQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Description for part number 229-2626

Description: Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal of a hydraulic cylinder. Attributes Cat® Hydraulic Cylinder Seal Kits contain genuine Cat® seals, many of which feature proprietary materials and patented designs for superior compression set and broader temperature applications. All are matched to your application, helping to ensure top performance and long wear life. Also, because Cat® Hydraulic Cylinder Seal Kits provide all seals required for a complete reseal, customers are provided with a quick solution during time sensitive repairs. This ensures maximum uptime and productivity. Recommended Application: Cat® Hydraulic Cylinder Seal Kit application is specific to a cylinder group part number and incorporates the most recent engineering improvements.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 229-2626

We are still working on adding a specification for this part.

Compatible Models for part number 229-2626

TRACK-TYPE TRACTOR

D6H XL D7R D6R D6T D6H XR D6R II D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D7H D6H D7R II D6R III D6T XL D7R SERIES

RIPPER

7

WATER FORDING TRACTOR

D7R II

BULLDOZER

7S 7U 7SU 7A

WINCH

57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert