NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium Pressure Hoses230-2866: 75.00mm Internal Diameter Straight Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium Pressure Hoses
230-2866: 75.00mm Internal Diameter Straight Hose
230-2866: 75.00mm Internal Diameter Straight Hose

Cat® Hose (Molded)(Aftercooler)

Brand: Cat

Product Images
230-2866: 75.00mm Internal Diameter Straight Hose
230-2866: 75.00mm Internal Diameter Straight Hose
230-2866: 75.00mm Internal Diameter Straight Hose
230-2866: 75.00mm Internal Diameter Straight Hose
230-2866: 75.00mm Internal Diameter Straight Hose

Cat® Hose (Molded)(Aftercooler)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat air intake, fumes disposal hose. This molded silicone hose connects to the turbocharger to complete the piping from the turbocharger to the air cleaner.

Attributes:
• Air intake, fumes disposal hose
• Straight length of silicone hose
• Durometer: 60
• Hose ID: 75 mm (2.95 in)
• Length: 132 mm (5.19 in)
• Temperature Range: -40° C to 125° C (-40° F to 257° F)
• Max Operating Pressure: 280 kPa
• Min Burst Pressure: 1110 kPa

Application:
Service component for the air intake, fumes disposal system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including N-Methylpyrrolidone, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
Cat air intake, fumes disposal hose. This molded silicone hose connects to the turbocharger to complete the piping from the turbocharger to the air cleaner.

Attributes:
• Air intake, fumes disposal hose
• Straight length of silicone hose
• Durometer: 60
• Hose ID: 75 mm (2.95 in)
• Length: 132 mm (5.19 in)
• Temperature Range: -40° C to 125° C (-40° F to 257° F)
• Max Operating Pressure: 280 kPa
• Min Burst Pressure: 1110 kPa

Application:
Service component for the air intake, fumes disposal system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including N-Methylpyrrolidone, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Material: Other Hose
Material: Other Hose
View More
Compatible Models
Compatible Models
Excavator
336E LN340F336E LH325D FM324D FM LL330D MH329D LN336F LNXE336D2 XE325D FM LL329D L325D L336D2 LXE324D FM340F L LRE336D324D336E336F336F LN XE325D MH336D2 L336F LNM325D MH330D LN326D L340D2 L336F L568 FM LL336D L336F XE336D2336F L XE568 FM336E LNH330D324D LN336D LN336D2 GC340D L336D2 L XE340F L UHDM325D L MH329D324D L330D L336E L330D FM325D336E H
Material Handler
M325D MHM325D L MH
Mobile Hyd Power Unit
330D330D L324D LN329D L325D L336FMHPU325D336F340D2 L336D336E336D L336E HVG
View More
Excavator
336E LN340F336E LH325D FM324D FM LL330D MH329D LN336F LNXE336D2 XE325D FM LL329D L325D L336D2 LXE324D FM340F L LRE336D324D336E336F336F LN XE325D MH336D2 L336F LNM325D MH330D LN326D L340D2 L336F L568 FM LL336D L336F XE336D2336F L XE568 FM336E LNH330D324D LN336D LN336D2 GC340D L336D2 L XE340F L UHDM325D L MH329D324D L330D L336E L330D FM325D336E H
Warranty Information
Return Policy
Parts diagram for 230-2866
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 230-2866
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 230-2866

Description:
Cat air intake, fumes disposal hose. This molded silicone hose connects to the turbocharger to complete the piping from the turbocharger to the air cleaner.

Attributes:
• Air intake, fumes disposal hose
• Straight length of silicone hose
• Durometer: 60
• Hose ID: 75 mm (2.95 in)
• Length: 132 mm (5.19 in)
• Temperature Range: -40° C to 125° C (-40° F to 257° F)
• Max Operating Pressure: 280 kPa
• Min Burst Pressure: 1110 kPa

Application:
Service component for the air intake, fumes disposal system. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including N-Methylpyrrolidone, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 230-2866
Material: Other Hose
View More
Compatible Models for part number 230-2866

EXCAVATOR

336E LN 340F 336E LH 325D FM 324D FM LL 330D MH 329D LN 336F LNXE 336D2 XE 325D FM LL 329D L 325D L 336D2 LXE 324D FM 340F L LRE 336D 324D 336E 336F 336F LN XE 325D MH 336D2 L 336F LN M325D MH 330D LN 326D L 340D2 L 336F L 568 FM LL 336D L 336F XE 336D2 336F L XE 568 FM 336E LNH 330D 324D LN 336D LN 336D2 GC 340D L 336D2 L XE 340F L UHD M325D L MH 329D 324D L 330D L 336E L 330D FM 325D 336E H

MATERIAL HANDLER

M325D MH M325D L MH

MOBILE HYD POWER UNIT

330D 330D L 324D LN 329D L 325D L 336FMHPU 325D 336F 340D2 L 336D 336E 336D L 336E HVG

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert