NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses230-9174: 15A Manual Reset Plastic Circuit Breaker
Home
Electrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses
230-9174: 15A Manual Reset Plastic Circuit Breaker
230-9174: 15A Manual Reset Plastic Circuit Breaker

Cat® 120V Standard C Series Type Circuit Breaker

Brand: Cat

Product Images
230-9174: 15A Manual Reset Plastic Circuit Breaker
230-9174: 15A Manual Reset Plastic Circuit Breaker
230-9174: 15A Manual Reset Plastic Circuit Breaker
230-9174: 15A Manual Reset Plastic Circuit Breaker
230-9174: 15A Manual Reset Plastic Circuit Breaker

Cat® 120V Standard C Series Type Circuit Breaker

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat circuit breakers provide protection against short circuits and overloads for accessory and equipment wiring. Cat circuit breakers are designed to withstand harsh environments.

Attributes:
• Environmentally sealed
• Manual reset pushbutton
• For use with No. 8 hardware

Application:
Typically used to protect the wiring of accessory circuits and equipment in construction, marine, mining and agricultural equipment.

Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat circuit breakers provide protection against short circuits and overloads for accessory and equipment wiring. Cat circuit breakers are designed to withstand harsh environments.

Attributes:
• Environmentally sealed
• Manual reset pushbutton
• For use with No. 8 hardware

Application:
Typically used to protect the wiring of accessory circuits and equipment in construction, marine, mining and agricultural equipment.

Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Manual Reset
Overall Height (in): 1.19
Overall Width (in): 1.98
Material: Phenolic Plastic
Overall Width (mm): 50.4
Overall Length (in): 2
Overall Height (mm): 30.2
Overall Length (mm): 50.8
Current (Amps): 15
Units of MeasureUSMetric
Type: Manual Reset
Overall Height (in): 1.19
Overall Width (in): 1.98
View More
Compatible Models
Compatible Models
Generator
SR500SR5
Wheel Tractor
621G
Generator Set
XQ425DE1400D1250C13 XQ375C175-203412C32 GEN SETC175-16G3516CD1000C18C153412CC32D1500DE15003406CG3306DE1250SG3306B3516BD800
Power Module
3516B3516CXQG135XQ2280PMG3516PM3516C32
Wheel Tractor-Scraper
613G
Soil Compactor
815F II
Water Delivery System
CAT WDS
Wheel Dozer
844854814F II854K844K
Off Highway Truck
772777G770777E793D777775789D773785D773GC
Landfill Compactor
816K836826816F II836K816826K
Motor Grader
24H12M14120M160M160140M14L15014M140
Petroleum Gen Set
C15C18G3306B
Wheel Loader
962M Z962980K HLG966972K972M972L972950M Z966K XE980982962L950M995950L962M990K990993992972M XE993K966M XE980K992K980M966L966K966M994K994H950982M
Track-Type Tractor
D8TD7E LGPD7E
Retrofit Aftertreatmnt
SCR
Rotary Drill
MD6250MD6380MD6310
Off-Highway Truck
D10R
Quarry Truck
777E773E
Truck
785789775G775F773G LRC770G793D795F AC789C789D789B777G777F772G775G OEM793F XQ773G773F775G LRC773G OEM785C785D785B
Spray Ar
CAT WDS
Gas Engine
G3306BG3304B
View More
Generator
SR500SR5
Warranty Information
Return Policy
Parts diagram for 230-9174
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 230-9174
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 230-9174

Description:
Cat circuit breakers provide protection against short circuits and overloads for accessory and equipment wiring. Cat circuit breakers are designed to withstand harsh environments.

Attributes:
• Environmentally sealed
• Manual reset pushbutton
• For use with No. 8 hardware

Application:
Typically used to protect the wiring of accessory circuits and equipment in construction, marine, mining and agricultural equipment.

View More
Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 230-9174

Units of Measure

USMetric
Type: Manual Reset
Overall Height (in): 1.19
Overall Width (in): 1.98
Material: Phenolic Plastic
Overall Width (mm): 50.4
Overall Length (in): 2
Overall Height (mm): 30.2
Overall Length (mm): 50.8
Current (Amps): 15
View More
Compatible Models for part number 230-9174

GENERATOR

SR500 SR5

WHEEL TRACTOR

621G

GENERATOR SET

XQ425 DE1400 D1250 C13 XQ375 C175-20 3412 C32 GEN SET C175-16 G3516C D1000 C18 C15 3412C C32 D1500 DE1500 3406C G3306 DE1250S G3306B 3516B D800

POWER MODULE

3516B 3516C XQG135 XQ2280 PMG3516 PM3516 C32

WHEEL TRACTOR-SCRAPER

613G

SOIL COMPACTOR

815F II

WATER DELIVERY SYSTEM

CAT WDS

WHEEL DOZER

844 854 814F II 854K 844K

OFF HIGHWAY TRUCK

772 777G 770 777E 793D 777 775 789D 773 785D 773GC

LANDFILL COMPACTOR

816K 836 826 816F II 836K 816 826K

MOTOR GRADER

24H 12M 14 120M 160M 160 140M 14L 150 14M 140

PETROLEUM GEN SET

C15 C18 G3306B

WHEEL LOADER

962M Z 962 980K HLG 966 972K 972M 972L 972 950M Z 966K XE 980 982 962L 950M 995 950L 962M 990K 990 993 992 972M XE 993K 966M XE 980K 992K 980M 966L 966K 966M 994K 994H 950 982M

TRACK-TYPE TRACTOR

D8T D7E LGP D7E

RETROFIT AFTERTREATMNT

SCR

ROTARY DRILL

MD6250 MD6380 MD6310

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

777E 773E

TRUCK

785 789 775G 775F 773G LRC 770G 793D 795F AC 789C 789D 789B 777G 777F 772G 775G OEM 793F XQ 773G 773F 775G LRC 773G OEM 785C 785D 785B

SPRAY AR

CAT WDS

GAS ENGINE

G3306B G3304B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert