NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeAttachmentsCompactors231-8601: CV119
Home
AttachmentsCompactors
231-8601: CV119
231-8601: CV119

Vibratory action and dynamic force provides excellent compaction in a compact size.

Brand: Cat

Product Images
231-8601: CV119
231-8601: CV119
231-8601: CV119
231-8601: CV119
231-8601: CV119
231-8601: CV119
231-8601: CV119
231-8601: CV119
231-8601: CV119
231-8601: CV119
231-8601: CV119
231-8601: CV119

Vibratory action and dynamic force provides excellent compaction in a compact size.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat® Vibratory Compactors are used for compacting soil, sand or gravel prior to pouring concrete or laying asphalt surfaces. They are also ideal for asphalt patch work. Their capabilities and lower investment and maintenance costs make them popular with pavers, general contractors and utility contractors in residential, commercial or industrial applications.

Cat® Vibratory Compactors are used for compacting soil, sand or gravel prior to pouring concrete or laying asphalt surfaces. They are also ideal for asphalt patch work. Their capabilities and lower investment and maintenance costs make them popular with pavers, general contractors and utility contractors in residential, commercial or industrial applications.

Specifications
Specifications
Units of MeasureUSMetric
Drum Width: 1854 mm
Drum Width: 73 in
Weight: 2138.5 lb
Weight: 970 kg
Required Hydraulics: Standard Flow
Overall Width: 80 in
Overall Width: 2032 mm
Height: 25 in
Height: 634 mm
Length: 1009 mm
Length: 39.7 in
Drum Diameter: 25 in
Drum Diameter: 634 mm
Optimal Hydraulic Flow: 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure: 145-235 bar (2100-3400 psi)
Drum Frequency at Maximum Flow: 2,946 vibrations/minute
Drum Oscillation Tilt Range: ± 15 degrees
Dynamic Force: 11902.7 lb
Dynamic Force: 5399 kg
Amplitude: 1.09 mm
Amplitude: 0.043 in
Motor Size: 1.7 in³
Motor Size: 28 cm³
Drive Method: Gear Motor - Direct
Compaction Force: 10,000 - 20,000 lbs |4,536- 9072 kg
Units of MeasureUSMetric
Drum Width: 1854 mm
Drum Width: 73 in
Weight: 2138.5 lb
View More
Compatible Models
Compatible Models
Vibratory Compactor
CV119CV18B
View More
Vibratory Compactor
CV119CV18B
Warranty Information
Return Policy
Parts diagram for 231-8601
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 231-8601
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 231-8601

Cat® Vibratory Compactors are used for compacting soil, sand or gravel prior to pouring concrete or laying asphalt surfaces. They are also ideal for asphalt patch work. Their capabilities and lower investment and maintenance costs make them popular with pavers, general contractors and utility contractors in residential, commercial or industrial applications.

View More
Specifications for part number 231-8601

Units of Measure

USMetric
Drum Width: 1854 mm
Drum Width: 73 in
Weight: 2138.5 lb
Weight: 970 kg
Required Hydraulics: Standard Flow
Overall Width: 80 in
Overall Width: 2032 mm
Height: 25 in
Height: 634 mm
Length: 1009 mm
Length: 39.7 in
Drum Diameter: 25 in
Drum Diameter: 634 mm
Optimal Hydraulic Flow: 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure: 145-235 bar (2100-3400 psi)
Drum Frequency at Maximum Flow: 2,946 vibrations/minute
Drum Oscillation Tilt Range: ± 15 degrees
Dynamic Force: 11902.7 lb
Dynamic Force: 5399 kg
Amplitude: 1.09 mm
Amplitude: 0.043 in
Motor Size: 1.7 in³
Motor Size: 28 cm³
Drive Method: Gear Motor - Direct
Compaction Force: 10,000 - 20,000 lbs |4,536- 9072 kg
View More
Compatible Models for part number 231-8601

VIBRATORY COMPACTOR

CV119 CV18B

View More
Related parts
177-1990
177-1990: 2134 mm (84 in)
Contact Dealer
489-2200
489-2200: MB250
Contact Dealer
479-8086
479-8086: 3.05 m (10 ft)
Contact Dealer
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Contact Dealer
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Contact Dealer
219-7706
219-7706: A41, Skid Steer Coupler
Contact Dealer
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Contact Dealer
493-2259
493-2259: BU118
Contact Dealer
475-2760
475-2760: HM115
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert