Offering unparalleled manufacturing precision, Cat® bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Low to moderate impact • Maintains smooth floor
Applications: • Stockpiling, re-handling, excavating, and bank loading
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Low to moderate impact • Maintains smooth floor
Applications: • Stockpiling, re-handling, excavating, and bank loading
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: LH
Wear or Durability: Standard
Thickness (in): 1.378
Depth (mm): 368
Hole Quantity: 3
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Depth (in): 14.488
Thickness (mm): 35
Width (mm): 200
Hole Spacing (in): 2.953
Attachment Method: Bolt-On
Hole Spacing (mm): 75
Width (in): 7.874
Units of MeasureUSMetric
Position: LH
Wear or Durability: Standard
Thickness (in): 1.378
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Asphalt Finisher
MF41WD
Wheel Loader
972M938K938M924K926M966K930K966M930M972K
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts diagram for 233-1853
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 233-1853
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 233-1853
Offering unparalleled manufacturing precision, Cat® bolt-on cutting edges protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat bolt-on cutting edges have moderate impact resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to reduce the time required to replace your cutting edges, increase bucket capacity, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable cutting edges make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Low to moderate impact • Maintains smooth floor
Applications: • Stockpiling, re-handling, excavating, and bank loading
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 233-1853
Units of Measure
USMetric
Position: LH
Wear or Durability: Standard
Thickness (in): 1.378
Depth (mm): 368
Hole Quantity: 3
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Depth (in): 14.488
Thickness (mm): 35
Width (mm): 200
Hole Spacing (in): 2.953
Attachment Method: Bolt-On
Hole Spacing (mm): 75
Width (in): 7.874
View More
Compatible Models for part number 233-1853
BUCKET
BUCKET
ASPHALT FINISHER
MF41WD
WHEEL LOADER
972M 938K 938M 924K 926M 966K 930K 966M 930M 972K
View More
Related parts
5P-8823: Plow Bolt
Contact Dealer
3K-9770: 1 1/4''-7 Hex Nut
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.