NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home234-5130: KIT-SEAL
Home234-5130: KIT-SEAL
234-5130: KIT-SEAL

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
234-5130: KIT-SEAL
234-5130: KIT-SEAL

Hydraulic Cylinder Seal Kit

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal of a hydraulic cylinder.


Attributes:
Cat® Hydraulic Cylinder Seal Kits contain genuine Cat® seals, many of which feature proprietary materials and patented designs for superior compression set and broader temperature applications. All are matched to your application, helping to ensure top performance and long wear life. Also, because Cat® Hydraulic Cylinder Seal Kits provide all seals required for a complete reseal, customers are provided with a quick solution during time sensitive repairs. This ensures maximum uptime and productivity.


Recommended Application:
Cat® Hydraulic Cylinder Seal Kit application is specific to a cylinder group part number and incorporates the most recent engineering improvements.

Description:
Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal of a hydraulic cylinder.


Attributes:
Cat® Hydraulic Cylinder Seal Kits contain genuine Cat® seals, many of which feature proprietary materials and patented designs for superior compression set and broader temperature applications. All are matched to your application, helping to ensure top performance and long wear life. Also, because Cat® Hydraulic Cylinder Seal Kits provide all seals required for a complete reseal, customers are provided with a quick solution during time sensitive repairs. This ensures maximum uptime and productivity.


Recommended Application:
Cat® Hydraulic Cylinder Seal Kit application is specific to a cylinder group part number and incorporates the most recent engineering improvements.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Multi Terrain Loader
247267277B267B257B247B257277
Skid Steer Loader
262226B248B246B268B236B216236232252242B232B262B252B228226246242
View More
Multi Terrain Loader
247267277B267B257B247B257277
Warranty Information
Return Policy
Parts diagram for 234-5130
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
234-5130234-5130
266-6140266-6140
6V-83976V-8397
View All Parts
Frequently bought together
234-5130
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
266-6140
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8397
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-7354
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1G-8878
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
110-6326
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 234-5130
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 234-5130

Description:
Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal of a hydraulic cylinder.


Attributes:
Cat® Hydraulic Cylinder Seal Kits contain genuine Cat® seals, many of which feature proprietary materials and patented designs for superior compression set and broader temperature applications. All are matched to your application, helping to ensure top performance and long wear life. Also, because Cat® Hydraulic Cylinder Seal Kits provide all seals required for a complete reseal, customers are provided with a quick solution during time sensitive repairs. This ensures maximum uptime and productivity.


Recommended Application:
Cat® Hydraulic Cylinder Seal Kit application is specific to a cylinder group part number and incorporates the most recent engineering improvements.

View More
Specifications for part number 234-5130

We are still working on adding a specification for this part.

Compatible Models for part number 234-5130

MULTI TERRAIN LOADER

247 267 277B 267B 257B 247B 257 277

SKID STEER LOADER

262 226B 248B 246B 268B 236B 216 236 232 252 242B 232B 262B 252B 228 226 246 242

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert