NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesCaps & PlugsPlugs235-8923: 19.5mm Inner Diameter Protective Cap
Home
Hoses & TubesCaps & PlugsPlugs
235-8923: 19.5mm Inner Diameter Protective Cap
235-8923: 19.5mm Inner Diameter Protective Cap

Cat® 19.5mm Inner Diameter Protective Cap used in Cabin Cover

Brand: Cat

Product Images
235-8923: 19.5mm Inner Diameter Protective Cap
235-8923: 19.5mm Inner Diameter Protective Cap
235-8923: 19.5mm Inner Diameter Protective Cap
235-8923: 19.5mm Inner Diameter Protective Cap
235-8923: 19.5mm Inner Diameter Protective Cap

Cat® 19.5mm Inner Diameter Protective Cap used in Cabin Cover

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Protective Cap is to cover and protect the cabin cover. It is made from durable material plastic. The cap is to fit securely over the console, providing a protective layer. They can have a custom shape that matches the contours of the console, ensuring a precise fit. It protects the cover from dust, dirt, moisture, and physical damage.

Attributes:
• Prevent scratches, dents, or other physical damage to the cabin cover
• Provide a barrier against moisture and water

Applications:
A Protective Cap is to fit securely over the cover, providing a protective layer from entering contaminants inside the Cabin.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

A Protective Cap is to cover and protect the cabin cover. It is made from durable material plastic. The cap is to fit securely over the console, providing a protective layer. They can have a custom shape that matches the contours of the console, ensuring a precise fit. It protects the cover from dust, dirt, moisture, and physical damage.

Attributes:
• Prevent scratches, dents, or other physical damage to the cabin cover
• Provide a barrier against moisture and water

Applications:
A Protective Cap is to fit securely over the cover, providing a protective layer from entering contaminants inside the Cabin.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Material: Polyethylene Plastic
Material: Polyethylene Plastic
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
307D
Generator Set
35123512B3508
Wheeled Excavator
M322D MHW345C MHM322DM318DM315DM316DM313DM318D MHM330D
Hex Based Spl Solution
330D2
Front Shovel
385C
Excavator
312D2312D2 GC311D LRR312D L349D L330D MH328D LCR329D LN329D L336D2 LXE320D LN336D324D312D349D2 L315D L320D2320D3336D2 LM325D MH319D330D LN318D2 L326D L340D2 L312F GC313D2 GC323D318F L390D320D L345C L330D2323D SA320D RR345D L VG323D3390D L323D S336D LN319D LN336D2 GC340D L323D L330D2 L323D LN385C FS311F LRR323D2329D326D2 L385C345C345D320D2 GC318D2345D L385C L336D2 XE313F GC325D L320D320D GC365C L326D2349D2319D L325D MH313F LGC323D2 L320D LRR365C L MH385C L MH336D L374D L336D2318D L312D2 L313D2-GC313D2329D2 L320D FM330D320D2 L324D LN313D2 LGP329D2336D2 L XE345C MHM325D L MH349D324D L330D L365C325D313D
Vibratory Compactor
CB-536D
Material Handler
M325D MHMH3037MH3049M325D L MHMH3059
Mobile Hyd Power Unit
330D L329D L330D2345D345C385C349D L340D2 L336D L323D LN330D324D LN365C L325D L325D385C L349D2336D323D L345C L
View More
Mini Hyd Excavator
307D
Warranty Information
Return Policy
Parts diagram for 235-8923
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 235-8923
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 235-8923

A Protective Cap is to cover and protect the cabin cover. It is made from durable material plastic. The cap is to fit securely over the console, providing a protective layer. They can have a custom shape that matches the contours of the console, ensuring a precise fit. It protects the cover from dust, dirt, moisture, and physical damage.

Attributes:
• Prevent scratches, dents, or other physical damage to the cabin cover
• Provide a barrier against moisture and water

Applications:
A Protective Cap is to fit securely over the cover, providing a protective layer from entering contaminants inside the Cabin.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 235-8923
Material: Polyethylene Plastic
View More
Compatible Models for part number 235-8923

MINI HYD EXCAVATOR

307D

GENERATOR SET

3512 3512B 3508

WHEELED EXCAVATOR

M322D MH W345C MH M322D M318D M315D M316D M313D M318D MH M330D

HEX BASED SPL SOLUTION

330D2

FRONT SHOVEL

385C

EXCAVATOR

312D2 312D2 GC 311D LRR 312D L 349D L 330D MH 328D LCR 329D LN 329D L 336D2 LXE 320D LN 336D 324D 312D 349D2 L 315D L 320D2 320D3 336D2 L M325D MH 319D 330D LN 318D2 L 326D L 340D2 L 312F GC 313D2 GC 323D 318F L 390D 320D L 345C L 330D2 323D SA 320D RR 345D L VG 323D3 390D L 323D S 336D LN 319D LN 336D2 GC 340D L 323D L 330D2 L 323D LN 385C FS 311F LRR 323D2 329D 326D2 L 385C 345C 345D 320D2 GC 318D2 345D L 385C L 336D2 XE 313F GC 325D L 320D 320D GC 365C L 326D2 349D2 319D L 325D MH 313F LGC 323D2 L 320D LRR 365C L MH 385C L MH 336D L 374D L 336D2 318D L 312D2 L 313D2-GC 313D2 329D2 L 320D FM 330D 320D2 L 324D LN 313D2 LGP 329D2 336D2 L XE 345C MH M325D L MH 349D 324D L 330D L 365C 325D 313D

VIBRATORY COMPACTOR

CB-536D

MATERIAL HANDLER

M325D MH MH3037 MH3049 M325D L MH MH3059

MOBILE HYD POWER UNIT

330D L 329D L 330D2 345D 345C 385C 349D L 340D2 L 336D L 323D LN 330D 324D LN 365C L 325D L 325D 385C L 349D2 336D 323D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert