NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers235-8932: Nozzle Assembly
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers
235-8932: Nozzle Assembly
235-8932: Nozzle Assembly

Cat® Washer Nozzle Assembly (Front Window)

Brand: Cat

Product Images
235-8932: Nozzle Assembly
235-8932: Nozzle Assembly
235-8932: Nozzle Assembly
235-8932: Nozzle Assembly
235-8932: Nozzle Assembly

Cat® Washer Nozzle Assembly (Front Window)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Assembly includes rubber hose and spraying cones
• Trouble-free installation
• Durable, impact resistant plastic

Application:
Cat washer nozzle assembly sprays the pressurized washer fluid on to the windshield protecting the windshield while cleaning and is either mounted on the wiper arm or windshield frame.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Assembly includes rubber hose and spraying cones
• Trouble-free installation
• Durable, impact resistant plastic

Application:
Cat washer nozzle assembly sprays the pressurized washer fluid on to the windshield protecting the windshield while cleaning and is either mounted on the wiper arm or windshield frame.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (in): 2.6
Overall Length (in): 2.15
Overall Width (mm): 54.6
Overall Length (mm): 66
Units of MeasureUSMetric
Overall Height (in): 2.6
Overall Length (in): 2.15
Overall Width (mm): 54.6
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
301.8301.9301.6304CR302CR304SR303 SR303.5CR302.7CR303CR
Wheeled Excavator
W345C MH
Front Shovel
385C
Excavator
312D2 GC312D2311D LRR312D L320D2 GC345D L349D L330D MH385C L336D2 XE329D L313F GC325D L336D2 LXE320D320D LN336D324D312D320D GC349D2 L349D2319D L315D L325D MH313F LGC323D2 L320D2336D2 L320D LRR318D2 L326D L340D2 L312F GC336D L318F L336D2318D L320D L312D2 L345C L313D2329D2 L320D FM330D320D RR320D2 L313D2 LGP319D LN336D2 GC340D L323D L311F LRR345C MH329D349D326D2 L324D L330D L365C385C325D313D345C345D
Material Handler
MH3059MH3049
Mobile Hyd Power Unit
330D L329D L325D L349D L349D2340D2 L336D L323D L
View More
Mini Hyd Excavator
301.8301.9301.6304CR302CR304SR303 SR303.5CR302.7CR303CR
Warranty Information
Return Policy
Parts diagram for 235-8932
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
235-8932235-8932
372-9334372-9334
161-3677161-3677
View All Parts
Frequently bought together
235-8932
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
372-9334
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
161-3677
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
161-3670
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
245-7931
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 235-8932
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 235-8932

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Assembly includes rubber hose and spraying cones
• Trouble-free installation
• Durable, impact resistant plastic

Application:
Cat washer nozzle assembly sprays the pressurized washer fluid on to the windshield protecting the windshield while cleaning and is either mounted on the wiper arm or windshield frame.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 235-8932

Units of Measure

USMetric
Overall Height (in): 2.6
Overall Length (in): 2.15
Overall Width (mm): 54.6
Overall Length (mm): 66
View More
Compatible Models for part number 235-8932

MINI HYD EXCAVATOR

301.8 301.9 301.6 304CR 302CR 304SR 303 SR 303.5CR 302.7CR 303CR

WHEELED EXCAVATOR

W345C MH

FRONT SHOVEL

385C

EXCAVATOR

312D2 GC 312D2 311D LRR 312D L 320D2 GC 345D L 349D L 330D MH 385C L 336D2 XE 329D L 313F GC 325D L 336D2 LXE 320D 320D LN 336D 324D 312D 320D GC 349D2 L 349D2 319D L 315D L 325D MH 313F LGC 323D2 L 320D2 336D2 L 320D LRR 318D2 L 326D L 340D2 L 312F GC 336D L 318F L 336D2 318D L 320D L 312D2 L 345C L 313D2 329D2 L 320D FM 330D 320D RR 320D2 L 313D2 LGP 319D LN 336D2 GC 340D L 323D L 311F LRR 345C MH 329D 349D 326D2 L 324D L 330D L 365C 385C 325D 313D 345C 345D

MATERIAL HANDLER

MH3059 MH3049

MOBILE HYD POWER UNIT

330D L 329D L 325D L 349D L 349D2 340D2 L 336D L 323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert