NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageTrack AdjustmentRecoil Groups and Parts239-4373: Recoil Track Adjuster
Home
UndercarriageTrack AdjustmentRecoil Groups and Parts
239-4373: Recoil Track Adjuster
239-4373: Recoil Track Adjuster

Cat® Recoil Gp-Adj&-A Track Adjuster & (A)

Brand: Cat

Product Images
239-4373: Recoil Track Adjuster
239-4373: Recoil Track Adjuster
239-4373: Recoil Track Adjuster
239-4373: Recoil Track Adjuster
239-4373: Recoil Track Adjuster

Cat® Recoil Gp-Adj&-A Track Adjuster & (A)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Track adjust and mechanical recoil systems like 239-4373 use a large recoil spring and a greased filled adjustment cylinder which allows the idler to move forward and back to maintain proper track tension as it absorbs undercarriage shock loads. Used in undercarriage system of certain Excavator models.

Attributes:
• Color: Black
• Rod Thread Size: M42
• Outside Diameter: 106mm (4.17 inches)
• Rod Diameter: 44.983mm (1.771 inches)
• Weight: 40.38 kg (89.02 lbs)

Application:
Used in undercarriage system of Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Track adjust and mechanical recoil systems like 239-4373 use a large recoil spring and a greased filled adjustment cylinder which allows the idler to move forward and back to maintain proper track tension as it absorbs undercarriage shock loads. Used in undercarriage system of certain Excavator models.

Attributes:
• Color: Black
• Rod Thread Size: M42
• Outside Diameter: 106mm (4.17 inches)
• Rod Diameter: 44.983mm (1.771 inches)
• Weight: 40.38 kg (89.02 lbs)

Application:
Used in undercarriage system of Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Color: Black
Outside Diameter (in): 4.17
Outside Diameter (mm): 106
Rod Diameter (in): 1.77
Rod Diameter (mm): 44.98
Material: Grease ( Lanolin, Silicone) Fluid
Units of MeasureUSMetric
Color: Black
Outside Diameter (in): 4.17
Outside Diameter (mm): 106
View More
Compatible Models
Compatible Models
Excavator
326D2324E LN326D2 L326D L324D L324E L326F L326F LN324D326F324D LN324E
Mobile Hyd Power Unit
324D LN
View More
Excavator
326D2324E LN326D2 L326D L324D L324E L326F L326F LN324D326F324D LN324E
Warranty Information
Return Policy
Parts diagram for 239-4373
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 239-4373
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 239-4373

Description:
Track adjust and mechanical recoil systems like 239-4373 use a large recoil spring and a greased filled adjustment cylinder which allows the idler to move forward and back to maintain proper track tension as it absorbs undercarriage shock loads. Used in undercarriage system of certain Excavator models.

Attributes:
• Color: Black
• Rod Thread Size: M42
• Outside Diameter: 106mm (4.17 inches)
• Rod Diameter: 44.983mm (1.771 inches)
• Weight: 40.38 kg (89.02 lbs)

Application:
Used in undercarriage system of Cat heavy duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 239-4373

Units of Measure

USMetric
Color: Black
Outside Diameter (in): 4.17
Outside Diameter (mm): 106
Rod Diameter (in): 1.77
Rod Diameter (mm): 44.98
Material: Grease ( Lanolin, Silicone) Fluid
View More
Compatible Models for part number 239-4373

EXCAVATOR

326D2 324E LN 326D2 L 326D L 324D L 324E L 326F L 326F LN 324D 326F 324D LN 324E

MOBILE HYD POWER UNIT

324D LN

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert