NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers241-9102: Wiper Motor Assembly
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers
241-9102: Wiper Motor Assembly
241-9102: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (12 V) (Front)

Brand: Cat

Product Images
241-9102: Wiper Motor Assembly
241-9102: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (12 V) (Front)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• 60 degree sweep
• Includes nuts, lock washers, caps, and motor

Application:
Cat wiper motor assemblies consist of the wiper motor with the linkages or gears that convert the rotational motion to linear motion at the drive nut, to actuate the wiper arm in windshield wiping system. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• 60 degree sweep
• Includes nuts, lock washers, caps, and motor

Application:
Cat wiper motor assemblies consist of the wiper motor with the linkages or gears that convert the rotational motion to linear motion at the drive nut, to actuate the wiper arm in windshield wiping system. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Notes: 2 speed
Overall Height (in): 4.1
Overall Width (in): 7.1
Overall Length (in): 6.5
Overall Width (mm): 181
Overall Height (mm): 103
Overall Length (mm): 164.7
Connector Type: 6 Pin DT
Units of MeasureUSMetric
Notes: 2 speed
Overall Height (in): 4.1
Overall Width (in): 7.1
View More
Compatible Models
Compatible Models
Telehandler
TH355BTH220BTH330BTH560BTH340BTH350BTH580BTH360BTH460B
Compact Wheel Loader
914K910K907H908H906H907H2906H2908H2
View More
Telehandler
TH355BTH220BTH330BTH560BTH340BTH350BTH580BTH360BTH460B
Warranty Information
Return Policy
Parts diagram for 241-9102
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 241-9102
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 241-9102

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• 60 degree sweep
• Includes nuts, lock washers, caps, and motor

Application:
Cat wiper motor assemblies consist of the wiper motor with the linkages or gears that convert the rotational motion to linear motion at the drive nut, to actuate the wiper arm in windshield wiping system. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 241-9102

Units of Measure

USMetric
Notes: 2 speed
Overall Height (in): 4.1
Overall Width (in): 7.1
Overall Length (in): 6.5
Overall Width (mm): 181
Overall Height (mm): 103
Overall Length (mm): 164.7
Connector Type: 6 Pin DT
View More
Compatible Models for part number 241-9102

TELEHANDLER

TH355B TH220B TH330B TH560B TH340B TH350B TH580B TH360B TH460B

COMPACT WHEEL LOADER

914K 910K 907H 908H 906H 907H2 906H2 908H2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert