NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings242-5055: No Step Warning Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & Markings
242-5055: No Step Warning Film
242-5055: No Step Warning Film

Cat® 0.38 mm Thick No Step Warning Film

Brand: Cat

Product Images
242-5055: No Step Warning Film
242-5055: No Step Warning Film
242-5055: No Step Warning Film
242-5055: No Step Warning Film
242-5055: No Step Warning Film

Cat® 0.38 mm Thick No Step Warning Film

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Warning film used to identify machine hazards.

Attributes:
• Color: Black characters and symbols on safety yellow background
• Symbol: Falling Hazard Warning; No Step
• Film Message: WARNING: FALLING HAZARD. COULD CAUSE SERIOUS INJURY OR DEATH. DO NOT STEP.
• Film Size: 50 x 100 mm (1.97 x 3.94 in)
• Polycarbonate film
• Pressure sensitive adhesive backed

Application:
Use as required. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Vinyl fluoride, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Warning film used to identify machine hazards.

Attributes:
• Color: Black characters and symbols on safety yellow background
• Symbol: Falling Hazard Warning; No Step
• Film Message: WARNING: FALLING HAZARD. COULD CAUSE SERIOUS INJURY OR DEATH. DO NOT STEP.
• Film Size: 50 x 100 mm (1.97 x 3.94 in)
• Polycarbonate film
• Pressure sensitive adhesive backed

Application:
Use as required. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Vinyl fluoride, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Warning Film
Film Color: Yellow
Letter Color: Black
Length (mm): 50
Width (mm): 100
Length (in): 1.97
Width (in): 3.94
Material: Polycarbonate Plastic
Units of MeasureUSMetric
Type: Warning Film
Film Color: Yellow
Letter Color: Black
View More
Compatible Models
Compatible Models
Wheel Tractor
623H621K OEM621H627H631K651
Wheel Tractor-Scraper
627K631K627623621637631637K657651623K621K
Track Loader
973D973K
Off Highway Truck
772777G770777775773798 AC796 AC794 AC798
Motor Grader
16M
Hydraulic Shovel
60606020B6015B6020601560406030
Track-Type Tractor
D4D5D6K XLD6N LGPD6K2 XLD6K2D6K2 LGPD5ND7R IID6N XLD6ND6KD6K LGP
Asphalt Paver
AP355AP500FAP-655DAP1055AP500AP-1055FAP-1055EAP655AP655FBG600DBG555EAP-1000EAP-1000FAP400AP-555EAP-600DAP555AP300AP355FBG655DBG1000EAP455AP300FAP-500EBG1055ESE47AP655F LAP600AP600FAP555FBG500EAP1000
Track Feller Buncher
522521
Off-Highway Truck
D10R
Wheel Scraper
637K
Expanded Mining Products
LD350
Truck
775G775F772G OEM770G777G777F772G775G OEM772773G770773F794 AC773G OEM770G OEM785C785D
Asphalt Screed
SE60 FMSE60SE50 VSE60 VT XWSE60VT XWAS2302CSE50 VTSE47 FMAS2252CSE60 VSE60 V XW
Compactor
CCS7CCS9
Shovel
6040
Track-Type Loader
973
View More
Wheel Tractor
623H621K OEM621H627H631K651
Warranty Information
Return Policy
Parts diagram for 242-5055
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
242-5055242-5055
3K-03603K-0360
3J-19073J-1907
View All Parts
Frequently bought together
242-5055
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8398
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
225-0313
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8397
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 242-5055
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 242-5055

Description:
Warning film used to identify machine hazards.

Attributes:
• Color: Black characters and symbols on safety yellow background
• Symbol: Falling Hazard Warning; No Step
• Film Message: WARNING: FALLING HAZARD. COULD CAUSE SERIOUS INJURY OR DEATH. DO NOT STEP.
• Film Size: 50 x 100 mm (1.97 x 3.94 in)
• Polycarbonate film
• Pressure sensitive adhesive backed

Application:
Use as required. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Vinyl fluoride, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 242-5055

Units of Measure

USMetric
Type: Warning Film
Film Color: Yellow
Letter Color: Black
Length (mm): 50
Width (mm): 100
Length (in): 1.97
Width (in): 3.94
Material: Polycarbonate Plastic
View More
Compatible Models for part number 242-5055

WHEEL TRACTOR

623H 621K OEM 621H 627H 631K 651

WHEEL TRACTOR-SCRAPER

627K 631K 627 623 621 637 631 637K 657 651 623K 621K

TRACK LOADER

973D 973K

OFF HIGHWAY TRUCK

772 777G 770 777 775 773 798 AC 796 AC 794 AC 798

MOTOR GRADER

16M

HYDRAULIC SHOVEL

6060 6020B 6015B 6020 6015 6040 6030

TRACK-TYPE TRACTOR

D4 D5 D6K XL D6N LGP D6K2 XL D6K2 D6K2 LGP D5N D7R II D6N XL D6N D6K D6K LGP

ASPHALT PAVER

AP355 AP500F AP-655D AP1055 AP500 AP-1055F AP-1055E AP655 AP655F BG600D BG555E AP-1000E AP-1000F AP400 AP-555E AP-600D AP555 AP300 AP355F BG655D BG1000E AP455 AP300F AP-500E BG1055E SE47 AP655F L AP600 AP600F AP555F BG500E AP1000

TRACK FELLER BUNCHER

522 521

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

637K

EXPANDED MINING PRODUCTS

LD350

TRUCK

775G 775F 772G OEM 770G 777G 777F 772G 775G OEM 772 773G 770 773F 794 AC 773G OEM 770G OEM 785C 785D

ASPHALT SCREED

SE60 FM SE60 SE50 V SE60 VT XW SE60VT XW AS2302C SE50 VT SE47 FM AS2252C SE60 V SE60 V XW

COMPACTOR

CCS7 CCS9

SHOVEL

6040

TRACK-TYPE LOADER

973

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert