NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches243-0773: Switch Assembly-Rocker
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
243-0773: Switch Assembly-Rocker
243-0773: Switch Assembly-Rocker

Cat® Switch Assembly-Rocker

Brand: Cat

Product Images
243-0773: Switch Assembly-Rocker
243-0773: Switch Assembly-Rocker

Cat® Switch Assembly-Rocker

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed two position rocker switch
• Symbol: Park Brake [ISO 0238]; Park Brake–Release [ISO 3360]
• Red LED illumination
• Ten terminal blade connection
• Gold plated switch contacts for low voltage/current applications
• Panel Cutout: 21 X 36.83 mm (0.83 X 1.45 in)
• Heavy duty construction
• Easily operated
• High precision for consistent performance
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cadmium and cadmium compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed two position rocker switch
• Symbol: Park Brake [ISO 0238]; Park Brake–Release [ISO 3360]
• Red LED illumination
• Ten terminal blade connection
• Gold plated switch contacts for low voltage/current applications
• Panel Cutout: 21 X 36.83 mm (0.83 X 1.45 in)
• Heavy duty construction
• Easily operated
• High precision for consistent performance
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cadmium and cadmium compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 46.6
Height (mm): 36
Width (mm): 24.2
Temperature (°C): -40° to 85°
Length (in): 1.83
Height (in): 1.4
Width (in): 0.95
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
Units of MeasureUSMetric
Length (mm): 46.6
Height (mm): 36
Width (mm): 24.2
View More
Compatible Models
Compatible Models
Asphalt Compactor
CB7CB16CB15CB13CB10
Engine - Machine
C32
Pneumatic Compactor
CW-16CW-14CW12
Industrial Engine
C4.4
Soil Compactor
CP7CP5CS44BCP44BCS5
Compactor
CD8CB8CB7CCS7CB10CD10CB13CB15CB16
Vibratory Compactor
CB10CS-34CP7CB-64BCB-54BCS-44BCB-44BCB-66BCS44BCB-68BCB7CP-34CB46BCS7CD-54BCP44BCD-44BCP-44B
View More
Asphalt Compactor
CB7CB16CB15CB13CB10
Warranty Information
Return Policy
Parts diagram for 243-0773
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 243-0773
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 243-0773

Description:
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.

Attributes:
• Sealed two position rocker switch
• Symbol: Park Brake [ISO 0238]; Park Brake–Release [ISO 3360]
• Red LED illumination
• Ten terminal blade connection
• Gold plated switch contacts for low voltage/current applications
• Panel Cutout: 21 X 36.83 mm (0.83 X 1.45 in)
• Heavy duty construction
• Easily operated
• High precision for consistent performance
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Cadmium and cadmium compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 243-0773

Units of Measure

USMetric
Length (mm): 46.6
Height (mm): 36
Width (mm): 24.2
Temperature (°C): -40° to 85°
Length (in): 1.83
Height (in): 1.4
Width (in): 0.95
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
View More
Compatible Models for part number 243-0773

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

ENGINE - MACHINE

C32

PNEUMATIC COMPACTOR

CW-16 CW-14 CW12

INDUSTRIAL ENGINE

C4.4

SOIL COMPACTOR

CP7 CP5 CS44B CP44B CS5

COMPACTOR

CD8 CB8 CB7 CCS7 CB10 CD10 CB13 CB15 CB16

VIBRATORY COMPACTOR

CB10 CS-34 CP7 CB-64B CB-54B CS-44B CB-44B CB-66B CS44B CB-68B CB7 CP-34 CB46B CS7 CD-54B CP44B CD-44B CP-44B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert