Description: A Bulk Seal for an Extension Box is a type of sealing component that is used to seal gaps and prevent the ingress of dust, debris, water, or other contaminants into the extension box of equipment. t is made of durable and flexible materials, designed to fit the specific dimensions of the extension box, and is easy to install and maintain. Its primary use is to prevent downtime and maintenance costs associated with the failure of internal components, ensuring the safety and efficiency of the equipment and operators.
Attributes: • Should be flexible enough to fit tightly around the extension box and the surrounding area to ensure a complete seal. • Should be resistant to chemicals such as oil, grease, and solvents that may come into contact with the seal. • Should be able to withstand high temperatures and remain effective in sealing the extension box. • should be available in various sizes and shapes to fit different extension box models and designs.
Applications: A bulk seal helps to maintain the integrity of the extension box and the surrounding environment. It is extensively used in Cat 2406J, 3512, 3512B, 3512C, 3512E, 3516, 3516B, 3516C, 3516E, C13B, C175-16, C18, C280, C280-08, C280-12, C280-16, G3612 and G3616 Engine (Piston), 301.5, 301.6, 301.6C, 301.7, 301.8, 301.8C, 302, 303, 304 and 306.5 Excavators, XGC1900, XQ1140, XQ2000, XQ2280 and XQ570 Generator Set, 3512B, 3516B, C32, G3516B and G3516C Special Application - No Pin, 3512C Power Systems, 521, 522, 551C and 552C Tree Harvester, 525D 525D, 535D, 545D and 555D Skidder, 901B, 938H and IT38H Wheel Loader, 953, 953D, 953K, 963, 963D, 963K, 973, 973D and 973K Track Loader.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: A Bulk Seal for an Extension Box is a type of sealing component that is used to seal gaps and prevent the ingress of dust, debris, water, or other contaminants into the extension box of equipment. t is made of durable and flexible materials, designed to fit the specific dimensions of the extension box, and is easy to install and maintain. Its primary use is to prevent downtime and maintenance costs associated with the failure of internal components, ensuring the safety and efficiency of the equipment and operators.
Attributes: • Should be flexible enough to fit tightly around the extension box and the surrounding area to ensure a complete seal. • Should be resistant to chemicals such as oil, grease, and solvents that may come into contact with the seal. • Should be able to withstand high temperatures and remain effective in sealing the extension box. • should be available in various sizes and shapes to fit different extension box models and designs.
Applications: A bulk seal helps to maintain the integrity of the extension box and the surrounding environment. It is extensively used in Cat 2406J, 3512, 3512B, 3512C, 3512E, 3516, 3516B, 3516C, 3516E, C13B, C175-16, C18, C280, C280-08, C280-12, C280-16, G3612 and G3616 Engine (Piston), 301.5, 301.6, 301.6C, 301.7, 301.8, 301.8C, 302, 303, 304 and 306.5 Excavators, XGC1900, XQ1140, XQ2000, XQ2280 and XQ570 Generator Set, 3512B, 3516B, C32, G3516B and G3516C Special Application - No Pin, 3512C Power Systems, 521, 522, 551C and 552C Tree Harvester, 525D 525D, 535D, 545D and 555D Skidder, 901B, 938H and IT38H Wheel Loader, 953, 953D, 953K, 963, 963D, 963K, 973, 973D and 973K Track Loader.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Material Description: CR Expanded (closed cell) Rubber is used for pads and static seals requiring oil resistance and excellent weather resistance.
Adhesive: Yes
Units of MeasureUSMetric
Cross Section Thickness (in): 7.87
Cross Section Thickness (mm): 200
Cross Section Width (in): 35.43
View More
Compatible Models
Compatible Models
Pumper
SPF343C
Generator
SR4SR5SR4B
Generator Set
DE1400D1250DE1000SG3520G3516C175-203412G3512C32 GEN SETC175-16DG30G3412C3516C GENG3516BG3516CD1000DE1250G3516HG3520C3516C18G3520EC153508B3512C32 GENSETG3520H3512C3512BSR53508C27C4.4DG80C32D1500C9.3DE1500DE1250S3516B GENXQ11403516CG3512H3516B3516ED800
Power Module
3516B3516CXQ2280PMG3516PM3516C32
Control Panel
EMCP4.4 U
Engine
G3516H3516EG3520G3520H3512EC13B3512C
Track Loader
973D973K963973963D963K953D953K953
Petroleum Engine
3516CC175-16
Rotary Cutter
RC7
Track-Type Tractor
D5R LGPD5R XLD6N
Wheel Skidder
535D545D555D525D
Gen Set Engine
POWER SYSG3520DE1100DE800S
Mini Hyd Excavator
302CR303 SR301.7CR301.8301.6301.5304SR
Track Feller Buncher
522521
Marine Auxiliary
3516C3516B3512CC32
Marine Engine
3512C3512EC280-16C280-83516C3516E
Engine - Industrial
CG170-16
Industrial Engine
3516C3512EDG60
Gas Engine
G3512HG3512EG3608G3516EG3516CG3512
Petroleum Package
TH48-E70
View More
Pumper
SPF343C
Warranty Information
Return Policy
Parts diagram for 244-9631
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 244-9631
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 244-9631
Description: A Bulk Seal for an Extension Box is a type of sealing component that is used to seal gaps and prevent the ingress of dust, debris, water, or other contaminants into the extension box of equipment. t is made of durable and flexible materials, designed to fit the specific dimensions of the extension box, and is easy to install and maintain. Its primary use is to prevent downtime and maintenance costs associated with the failure of internal components, ensuring the safety and efficiency of the equipment and operators.
Attributes: • Should be flexible enough to fit tightly around the extension box and the surrounding area to ensure a complete seal. • Should be resistant to chemicals such as oil, grease, and solvents that may come into contact with the seal. • Should be able to withstand high temperatures and remain effective in sealing the extension box. • should be available in various sizes and shapes to fit different extension box models and designs.
Applications: A bulk seal helps to maintain the integrity of the extension box and the surrounding environment. It is extensively used in Cat 2406J, 3512, 3512B, 3512C, 3512E, 3516, 3516B, 3516C, 3516E, C13B, C175-16, C18, C280, C280-08, C280-12, C280-16, G3612 and G3616 Engine (Piston), 301.5, 301.6, 301.6C, 301.7, 301.8, 301.8C, 302, 303, 304 and 306.5 Excavators, XGC1900, XQ1140, XQ2000, XQ2280 and XQ570 Generator Set, 3512B, 3516B, C32, G3516B and G3516C Special Application - No Pin, 3512C Power Systems, 521, 522, 551C and 552C Tree Harvester, 525D 525D, 535D, 545D and 555D Skidder, 901B, 938H and IT38H Wheel Loader, 953, 953D, 953K, 963, 963D, 963K, 973, 973D and 973K Track Loader.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.