NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals245-3512: 1.6mm Thick Exhaust Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
245-3512: 1.6mm Thick Exhaust Gasket
245-3512: 1.6mm Thick Exhaust Gasket

Gasket

Brand: Cat

Product Images
245-3512: 1.6mm Thick Exhaust Gasket
245-3512: 1.6mm Thick Exhaust Gasket
245-3512: 1.6mm Thick Exhaust Gasket
245-3512: 1.6mm Thick Exhaust Gasket
245-3512: 1.6mm Thick Exhaust Gasket

Gasket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Fiber Gasket Gasket
Overall Width (mm): 279
Overall Length (mm): 279
Material: Fiber Gasket Gasket
Overall Width (mm): 279
Overall Length (mm): 279
View More
Compatible Models
Compatible Models
Generator
SR4SR5XQP500SR4BSR4BHV
Generator Set
C18 GEN SEDE600SGCDG400C15 GEN SED550GCC13GENSETG3516G3512DE500SGCDG500G3508DE715GCG3516BC18 I6D600 GC3508C3516C18C153508B3512C13C32 GENSETDG3503512C3512B3508C27C32DG4503406CDE660GC3516B GENG3512E3516C3516B3516E
Power Module
3516CPM3508
Engine
G3516J3516PETROLEUMC27 INDUSTRIAL3512PETROL
Petroleum Engine
351635123516CC183508C3508B3512E3512C3512B
Locomotive Engine
35123516C3516B3508C3508B3512C3512B3508
Off Highway Truck
789G785D789785
Rotary Cutter
RC20
Petroleum Gen Set
3512B3512CC27C32
Hydraulic Shovel
6060
Gen Set Engine
3516BG3516B3508G3516G351235123512B3508B3516
Engine - Machine
C273408
Marine Auxiliary
3516B3512B3508B3508C35123508
Marine Engine
3516351235083508C3508B3512B3516B
Engine - Industrial
3516B
Industrial Engine
C323516B3516C3412C1835123412E3412C35163408E3408B3408C3508B3512B3512C3508
Truck
785785G785D
Gas Engine
G3508JG3512BG3512JCG137-12G3508BG3516JG3516BG3512G3516G3508
Mobile Hyd Power Unit
385C
Petroleum Package
CX31TH48-E703508CX48-P2300CX31-C15ITH55CX35-P800
View More
Generator
SR4SR5XQP500SR4BSR4BHV
Warranty Information
Return Policy
Parts diagram for 245-3512
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 245-3512
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 245-3512

Description:
Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

Attributes:
Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

Applications:
Gaskets are used in many static joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 245-3512
Material: Fiber Gasket Gasket
Overall Width (mm): 279
Overall Length (mm): 279
View More
Compatible Models for part number 245-3512

GENERATOR

SR4 SR5 XQP500 SR4B SR4BHV

GENERATOR SET

C18 GEN SE DE600SGC DG400 C15 GEN SE D550GC C13GENSET G3516 G3512 DE500SGC DG500 G3508 DE715GC G3516B C18 I6 D600 GC 3508C 3516 C18 C15 3508B 3512 C13 C32 GENSET DG350 3512C 3512B 3508 C27 C32 DG450 3406C DE660GC 3516B GEN G3512E 3516C 3516B 3516E

POWER MODULE

3516C PM3508

ENGINE

G3516J 3516PETROLEUM C27 INDUSTRIAL 3512PETROL

PETROLEUM ENGINE

3516 3512 3516C C18 3508C 3508B 3512E 3512C 3512B

LOCOMOTIVE ENGINE

3512 3516C 3516B 3508C 3508B 3512C 3512B 3508

OFF HIGHWAY TRUCK

789G 785D 789 785

ROTARY CUTTER

RC20

PETROLEUM GEN SET

3512B 3512C C27 C32

HYDRAULIC SHOVEL

6060

GEN SET ENGINE

3516B G3516B 3508 G3516 G3512 3512 3512B 3508B 3516

ENGINE - MACHINE

C27 3408

MARINE AUXILIARY

3516B 3512B 3508B 3508C 3512 3508

MARINE ENGINE

3516 3512 3508 3508C 3508B 3512B 3516B

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C32 3516B 3516C 3412 C18 3512 3412E 3412C 3516 3408E 3408B 3408C 3508B 3512B 3512C 3508

TRUCK

785 785G 785D

GAS ENGINE

G3508J G3512B G3512J CG137-12 G3508B G3516J G3516B G3512 G3516 G3508

MOBILE HYD POWER UNIT

385C

PETROLEUM PACKAGE

CX31 TH48-E70 3508 CX48-P2300 CX31-C15I TH55 CX35-P800

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert