NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium Pressure Hoses246-6036: 25.00mm Internal Diameter Oil Drain Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsMedium Pressure Hoses
246-6036: 25.00mm Internal Diameter Oil Drain Hose
246-6036: 25.00mm Internal Diameter Oil Drain Hose

Cat® Hose (Molded)(Turbo Oil Drain)

Brand: Cat

Product Images
246-6036: 25.00mm Internal Diameter Oil Drain Hose
246-6036: 25.00mm Internal Diameter Oil Drain Hose
246-6036: 25.00mm Internal Diameter Oil Drain Hose
246-6036: 25.00mm Internal Diameter Oil Drain Hose
246-6036: 25.00mm Internal Diameter Oil Drain Hose

Cat® Hose (Molded)(Turbo Oil Drain)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat turbo oil drain hose. This molded silicone hose connects the turbocharger drain line to elbow.

Attributes:
• Turbo oil drain hose
• Reinforced silicone hose with oil resistant liner
• Hose ID: 25 mm (1 in)
• Hose OD: 32 mm (1.26 in)
• Length: 125 mm (4.92 in)
• Max Temperature: 232° C (450° F)

Application:
Service component for the turbo drain line. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
Cat turbo oil drain hose. This molded silicone hose connects the turbocharger drain line to elbow.

Attributes:
• Turbo oil drain hose
• Reinforced silicone hose with oil resistant liner
• Hose ID: 25 mm (1 in)
• Hose OD: 32 mm (1.26 in)
• Length: 125 mm (4.92 in)
• Max Temperature: 232° C (450° F)

Application:
Service component for the turbo drain line. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Material: Fluoroelastomer (FKM) Rubber,Other Hose
Material: Fluoroelastomer (FKM) Rubber,Other Hose
View More
Compatible Models
Compatible Models
Pumper
SPP101
Generator
SR4B
Underground Art Truck
AD45BAD55AD45
Truck Engine
C7C9C-9C15
Integrated Toolcarrier
IT62G IIIT62HIT38G II
Wheel Tractor-Scraper
627637627K LRC637K
Load Haul Dump
R2900R3000HR2900GR2900 XE
Site Prep Tractor
586C
Off Highway Truck
772770
Motor Grader
14120K160140M140K140G14L150140K 214024M12K160K160M140M 2160M 2120K 2
Wheel Skidder
535C545C525C
Track-Type Tractor
D6R IIID10D11D7R LGPD6R XLD6R IID6RD6TD7ED7RD9D8D8TD8RD10T2D6R STDD9TD10TD11TD6R LGPD7R XR
Track Feller Buncher
TK73223902391TK722552 2TK721TK752TK751511541 2TK741229052252125902491521B532522B541551552TK711
Pipelayer
587T583TPL83PL87
Excavator
336D2 LXE336D336D2 L340D2 L374F L336D LN330D FM330C L336D L336D2330C FM330D L330D MH330D LN336D2 GC340D L336D2 XE330C LN330C330D390F L336D2 L XE330C MH
Mobile Hyd Power Unit
330D L340D2 L336D L336D330D330C
Power Package
C7
Generator Set
3508BDG350DG400DG500DG450
Wheel Tractor
633E II631D631E631G623B623G623E623F621B657E621E621F633D657G621G627G627H627E627F637G637D637E637K
Engine
C9 INDUSTRIAL
Track Loader
973C973D
Petroleum Engine
C9C7C32
Soil Compactor
825825H825K825C815F II815B
Wheel Dozer
834834H834K824H824C824K814F II824
Landfill Compactor
836826816F II836H836K826C826H826K
Wheel Loader
988 XE950G II962H986H988950H988H988K966D966F966E966F II938G II962G II980H980G
Forwarder
584584HD
Rotary/Track Drills
MD6290
Industrial Engine
C183126BC7C9C-9
Wheel Feller Buncher
573
Wheel Scraper
631G657G657E637E637G637D627G
Truck
770G772G772770
View More
Pumper
SPP101
Warranty Information
Return Policy
Parts diagram for 246-6036
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert