To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeCabsCab HVAC SystemsOther Cab HVAC Components247-6845: Leakproof Seal Bulk
Home
CabsCab HVAC SystemsOther Cab HVAC Components247-6845: Leakproof Seal Bulk
247-6845: Leakproof Seal Bulk
Cat® Leakproof Seal Bulk
Brand: Cat
Product Images
247-6845: Leakproof Seal Bulk
Cat® Leakproof Seal Bulk
Brand: Cat
Warranty InformationReturn Policy
Description
Description
Description: Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.
They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.
Attributes: Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.
Protect your investment with Genuine Cat Seals.
Applications: Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.
They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.
Attributes: Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.
Protect your investment with Genuine Cat Seals.
Applications: Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bulk Unit of Measure: CM
Material: EPDM - Expanded Rubber,Carbon Steel
Overall Width (mm): 254
Design Type: Channel with Side Bulb
Overall Height (mm): 187
Height (in): 0.74
Material Description: Steel Reinforced EPDM Rubber
Width (mm): 25.4
Height (mm): 18.7
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
345D L330D MH385C L329D LN329D L325D L324D312D365C L315D LM325D MH319D330D LN365C L MH385C L MH330C L336D L374D L390D345C L324D LN390D L323D S336D LN323D L323D LN385C FSM325D L MH324D L330D L365C385C325C325D345C
Material Handler
M325D MHM325D L MH
Vibratory Compactor
CD-54
Mobile Hyd Power Unit
330D324D LN365C L325D L345D325D385C
View More
Track-Type Tractor
D6K XLD6KD6K LGP
Warranty Information
Return Policy
Parts diagram for 247-6845
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 247-6845
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 247-6845
Description: Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.
They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.
Attributes: Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.
Protect your investment with Genuine Cat Seals.
Applications: Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 247-6845
Units of Measure
USMetric
Bulk Unit of Measure: CM
Material: EPDM - Expanded Rubber,Carbon Steel
Overall Width (mm): 254
Design Type: Channel with Side Bulb
Overall Height (mm): 187
Height (in): 0.74
Material Description: Steel Reinforced EPDM Rubber
Width (mm): 25.4
Height (mm): 18.7
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
345D L 330D MH 385C L 329D LN 329D L 325D L 324D 312D 365C L 315D L M325D MH 319D 330D LN 365C L MH 385C L MH 330C L 336D L 374D L 390D 345C L 324D LN 390D L 323D S 336D LN 323D L 323D LN 385C FS M325D L MH 324D L 330D L 365C 385C 325C 325D 345C
MATERIAL HANDLER
M325D MH M325D L MH
VIBRATORY COMPACTOR
CD-54
MOBILE HYD POWER UNIT
330D 324D LN 365C L 325D L 345D 325D 385C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.