NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers248-7990: Wiper Blade Assembly
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers
248-7990: Wiper Blade Assembly
248-7990: Wiper Blade Assembly

Cat® Wiper Blade Assembly (900 mm)

Brand: Cat

Product Images
248-7990: Wiper Blade Assembly
248-7990: Wiper Blade Assembly
248-7990: Wiper Blade Assembly
248-7990: Wiper Blade Assembly
248-7990: Wiper Blade Assembly

Cat® Wiper Blade Assembly (900 mm)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Wiper blade
• A pre-mounted adaptor for easier, quicker mounting

Application:
Cat wiper blade assemblies hold a flexible rubber wiper attached to the wiper arm to sweep water and debris off the windshield to improve operator visibility in Cat heavy-duty equipment.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Wiper blade
• A pre-mounted adaptor for easier, quicker mounting

Application:
Cat wiper blade assemblies hold a flexible rubber wiper attached to the wiper arm to sweep water and debris off the windshield to improve operator visibility in Cat heavy-duty equipment.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Blade Length (in): 35.4
Blade Length (mm): 900
Units of MeasureUSMetric
Blade Length (in): 35.4
Blade Length (mm): 900
View More
Compatible Models
Compatible Models
Wheeled Excavator
M323FM315D2M322D MHM322D2MH3026MH3024M322FM322DM318DM320M318FM317M315DM317D2M320FM316FM316DM320D2M324D2 MHM313DM322D2 MHM318D MHM314FM330D
Hex Based Spl Solution
330F OEM
Front Shovel
385C
Excavator
336E LN352F340F336E LH330D MH329D LN329D LM315F340F L LRE324D312D336F336F LN XE315D LM317FM325D MH319D330D LN324E L336F L323F374F L390D390F374FM318F345C L349E L336E LNH329E L345D L VG390D L323D S336D LN323D L323D LN385C FS349E L VG324E LN330F L352F XE VG385C345C345D345D L385C L336F LNXE325D L365C L352F-VG336F LN365C L MH329E LN385C L MH330C L326F L336D L374D L330F336F L XE326F324D LN390F LM325D L MH330F LN324D L330D L365C336E L325C326F LN325D
Vibratory Compactor
CB-534DCB-564DCB-434D
Material Handler
M325D MHMH3022MH3024M325D L MHMH3295
Mobile Hyd Power Unit
329D L336FMHPU329E345D385C330F330D324D LN365C L325D L349E330FMHPU325D336F336EC7.1352FMHPU
View More
Wheeled Excavator
M323FM315D2M322D MHM322D2MH3026MH3024M322FM322DM318DM320M318FM317M315DM317D2M320FM316FM316DM320D2M324D2 MHM313DM322D2 MHM318D MHM314FM330D
Warranty Information
Return Policy
Parts diagram for 248-7990
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 248-7990
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 248-7990

Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Attributes:
• Wiper blade
• A pre-mounted adaptor for easier, quicker mounting

Application:
Cat wiper blade assemblies hold a flexible rubber wiper attached to the wiper arm to sweep water and debris off the windshield to improve operator visibility in Cat heavy-duty equipment.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 248-7990

Units of Measure

USMetric
Blade Length (in): 35.4
Blade Length (mm): 900
View More
Compatible Models for part number 248-7990

WHEELED EXCAVATOR

M323F M315D2 M322D MH M322D2 MH3026 MH3024 M322F M322D M318D M320 M318F M317 M315D M317D2 M320F M316F M316D M320D2 M324D2 MH M313D M322D2 MH M318D MH M314F M330D

HEX BASED SPL SOLUTION

330F OEM

FRONT SHOVEL

385C

EXCAVATOR

336E LN 352F 340F 336E LH 330D MH 329D LN 329D L M315F 340F L LRE 324D 312D 336F 336F LN XE 315D L M317F M325D MH 319D 330D LN 324E L 336F L 323F 374F L 390D 390F 374F M318F 345C L 349E L 336E LNH 329E L 345D L VG 390D L 323D S 336D LN 323D L 323D LN 385C FS 349E L VG 324E LN 330F L 352F XE VG 385C 345C 345D 345D L 385C L 336F LNXE 325D L 365C L 352F-VG 336F LN 365C L MH 329E LN 385C L MH 330C L 326F L 336D L 374D L 330F 336F L XE 326F 324D LN 390F L M325D L MH 330F LN 324D L 330D L 365C 336E L 325C 326F LN 325D

VIBRATORY COMPACTOR

CB-534D CB-564D CB-434D

MATERIAL HANDLER

M325D MH MH3022 MH3024 M325D L MH MH3295

MOBILE HYD POWER UNIT

329D L 336FMHPU 329E 345D 385C 330F 330D 324D LN 365C L 325D L 349E 330FMHPU 325D 336F 336E C7.1 352FMHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert