NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits253-1817: 12mm Thick Plastic Spacer
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
253-1817: 12mm Thick Plastic Spacer
253-1817: 12mm Thick Plastic Spacer

Cat® Spacer fixed under a head of a bolt to spread the pressure when tightened to provide a standoff between two surfaces.

Brand: Cat

Product Images
253-1817: 12mm Thick Plastic Spacer
253-1817: 12mm Thick Plastic Spacer
253-1817: 12mm Thick Plastic Spacer
253-1817: 12mm Thick Plastic Spacer
253-1817: 12mm Thick Plastic Spacer

Cat® Spacer fixed under a head of a bolt to spread the pressure when tightened to provide a standoff between two surfaces.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Spacers are thick rings made of metal, rubber, or plastic fixed under a nut or the head of a bolt to spread the pressure when tightened or to provide a standoff between two surfaces.

Attributes:
• Material: Plastic
• Outside Diameter: 12.7 mm (0.5 in)
• Inside Diameter: 6.5 mm (0.25 in)
• Length: 12 mm (0.47 in)
• Color: Black

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Spacers are thick rings made of metal, rubber, or plastic fixed under a nut or the head of a bolt to spread the pressure when tightened or to provide a standoff between two surfaces.

Attributes:
• Material: Plastic
• Outside Diameter: 12.7 mm (0.5 in)
• Inside Diameter: 6.5 mm (0.25 in)
• Length: 12 mm (0.47 in)
• Color: Black

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Plastic
Outside Diameter (mm): 12.7
Length (in): 0.47
Material: Acetal Plastic
Inside Diameter (mm): 6.5
Center Hole Form: Non-Threaded
Inside Diameter (in): 0.25
Outside Diameter (in): 0.5
Length (mm): 12
Units of MeasureUSMetric
Material Description: Plastic
Outside Diameter (mm): 12.7
Length (in): 0.47
View More

Huolto edessä?

Me teemme sen helpoksi

Täydelliset huoltosarjat saatavilla työlaitteen tyypin mukaan myös 250, 500 ja 1 000 tunnin välein.

Compatible Models
Compatible Models
Multi Terrain Loader
277D277C297D2257D3297D XHP277C2257D297D297C287C2287C287D297D2 XHP
Compact Track Loader
249D289D289C279C2279D3249D3259D299D299C289C2299D2 XHP289D3259D3299D XHP239D279D279C239D3299D3 XE299D3299D2
Skid Steer Loader
289D3226D262D3272D XHP242D3246D3256C242D272D3 XE272D3272D2249D3226D3246D246C236B3279D3232D272C272D236D232D3236D3216B3262D262C272D2 XHP262C2
Industrial Loader
415F2 IL
Truck
793F
Track Loader
973D973K963973963D963K953D953K953
Backhoe Loader
420XE427F2414E442E416F2430E430F415416420F2428F2426428424420432F2434430432444F2426 F2422F444434E422E434F440450E450F450422F2416E428F416F432E444F420E432F444E428E430F2434F2415F2420F
Track-Type Loader
973
Wheel Loader
907K908906K907906M906908K908M
Compact Wheel Loader
906H2906H907H2908M908H2906906M907H907M908H
View More
Multi Terrain Loader
277D277C297D2257D3297D XHP277C2257D297D297C287C2287C287D297D2 XHP
Warranty Information
Return Policy
Parts diagram for 253-1817
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 253-1817
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 253-1817

Description:
Spacers are thick rings made of metal, rubber, or plastic fixed under a nut or the head of a bolt to spread the pressure when tightened or to provide a standoff between two surfaces.

Attributes:
• Material: Plastic
• Outside Diameter: 12.7 mm (0.5 in)
• Inside Diameter: 6.5 mm (0.25 in)
• Length: 12 mm (0.47 in)
• Color: Black

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Formaldehyde (gas), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 253-1817

Units of Measure

USMetric
Material Description: Plastic
Outside Diameter (mm): 12.7
Length (in): 0.47
Material: Acetal Plastic
Inside Diameter (mm): 6.5
Center Hole Form: Non-Threaded
Inside Diameter (in): 0.25
Outside Diameter (in): 0.5
Length (mm): 12
View More

Huolto edessä?

Me teemme sen helpoksi

Täydelliset huoltosarjat saatavilla työlaitteen tyypin mukaan myös 250, 500 ja 1 000 tunnin välein.

Compatible Models for part number 253-1817

MULTI TERRAIN LOADER

277D 277C 297D2 257D3 297D XHP 277C2 257D 297D 297C 287C2 287C 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 289C 279C2 279D3 249D3 259D 299D 299C 289C2 299D2 XHP 289D3 259D3 299D XHP 239D 279D 279C 239D3 299D3 XE 299D3 299D2

SKID STEER LOADER

289D3 226D 262D3 272D XHP 242D3 246D3 256C 242D 272D3 XE 272D3 272D2 249D3 226D3 246D 246C 236B3 279D3 232D 272C 272D 236D 232D3 236D3 216B3 262D 262C 272D2 XHP 262C2

INDUSTRIAL LOADER

415F2 IL

TRUCK

793F

TRACK LOADER

973D 973K 963 973 963D 963K 953D 953K 953

BACKHOE LOADER

420XE 427F2 414E 442E 416F2 430E 430F 415 416 420F2 428F2 426 428 424 420 432F2 434 430 432 444F2 426 F2 422F 444 434E 422E 434F 440 450E 450F 450 422F2 416E 428F 416F 432E 444F 420E 432F 444E 428E 430F2 434F2 415F2 420F

TRACK-TYPE LOADER

973

WHEEL LOADER

907K 908 906K 907 906M 906 908K 908M

COMPACT WHEEL LOADER

906H2 906H 907H2 908M 908H2 906 906M 907H 907M 908H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert