NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesAdapters, Couplings, & FittingsCouplings256-3714: Permanent Coupling
Home
Hoses & TubesAdapters, Couplings, & FittingsCouplings
256-3714: Permanent Coupling
256-3714: Permanent Coupling

Cat Permanent Coupling DIN – 45 Degree Female Swivel

Brand: Cat

Product Images
256-3714: Permanent Coupling
256-3714: Permanent Coupling
256-3714: Permanent Coupling
256-3714: Permanent Coupling
256-3714: Permanent Coupling

Cat Permanent Coupling DIN – 45 Degree Female Swivel

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat Permanent Coupling DIN – 45 Degree Female Swivel

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Cat Permanent Coupling DIN – 45 Degree Female Swivel

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Connector: Permanent
Material: STEEL,High Pressure Hose,Carbon Steel,Alloy Zinc,Medium Pressure Hose
Coating: Zinc Plated
Shape: 45 Deg
Connector Type: DIN FEMALE SWIVEL
Thread Size (dia x pitch) (mm): M18 X 1.5
Drop Length (mm): 21
Drop Length (in): 0.83
Length (mm): 75
Length (in): 2.95
Cut-Off Factor (mm): 46
Cut-Off Factor (in): 1.81
Recommended Hose Size (mm): 9.52
Recommended Hose Size (in): 0.37
Compatible With: SAE 100R1, SAE 100R2, SAE 100R5, SAE 100R16, SAE J1402, COOLANT HOSE
Hex Size (mm): 22
Hex Size (in): 0.87
Seal Type: NBR 3E-4297
Description: Permanent Coupling 6MN
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
Units of MeasureUSMetric
Connector: Permanent
Material: STEEL,High Pressure Hose,Carbon Steel,Alloy Zinc,Medium Pressure Hose
Coating: Zinc Plated
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 256-3714
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 256-3714
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 256-3714

Cat Permanent Coupling DIN – 45 Degree Female Swivel

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 256-3714

Units of Measure

USMetric
Connector: Permanent
Material: STEEL,High Pressure Hose,Carbon Steel,Alloy Zinc,Medium Pressure Hose
Coating: Zinc Plated
Shape: 45 Deg
Connector Type: DIN FEMALE SWIVEL
Thread Size (dia x pitch) (mm): M18 X 1.5
Drop Length (mm): 21
Drop Length (in): 0.83
Length (mm): 75
Length (in): 2.95
Cut-Off Factor (mm): 46
Cut-Off Factor (in): 1.81
Recommended Hose Size (mm): 9.52
Recommended Hose Size (in): 0.37
Compatible With: SAE 100R1, SAE 100R2, SAE 100R5, SAE 100R16, SAE J1402, COOLANT HOSE
Hex Size (mm): 22
Hex Size (in): 0.87
Seal Type: NBR 3E-4297
Description: Permanent Coupling 6MN
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 256-3714

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert