NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageRubber Track Undercarriage ComponentsMulti Terrain Loader258-3087: 306mm Inner Diameter Sprocket Inner Ring
Home
UndercarriageRubber Track Undercarriage ComponentsMulti Terrain Loader
258-3087: 306mm Inner Diameter Sprocket Inner Ring
258-3087: 306mm Inner Diameter Sprocket Inner Ring

Cat® Track Seal Washer Type, 385.8mm Outside Diameter

Brand: Cat

Product Images
258-3087: 306mm Inner Diameter Sprocket Inner Ring
258-3087: 306mm Inner Diameter Sprocket Inner Ring
258-3087: 306mm Inner Diameter Sprocket Inner Ring
258-3087: 306mm Inner Diameter Sprocket Inner Ring
258-3087: 306mm Inner Diameter Sprocket Inner Ring

Cat® Track Seal Washer Type, 385.8mm Outside Diameter

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:

  • Rings are fasteners that hold components or assemblies.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:

  • Rings are fasteners that hold components or assemblies.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Outside Diameter (mm): 385.8
Height (mm): 9.5
Seal Type: Washer
Diameter (mm): 385.8
Material: Structural Steel
Inside Diameter (mm): 301.63
Outside Diameter (mm): 385.8
Height (mm): 9.5
Seal Type: Washer
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D257D3277D287C277C257B247B297D297D XHP287D297C297D2297D2 XHP287C2277C2247B3257B3
View More
Multi Terrain Loader
257D257D3277D287C277C257B247B297D297D XHP287D297C297D2297D2 XHP287C2277C2247B3257B3
Warranty Information
Return Policy
Parts diagram for 258-3087
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert