NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts258-3539: Non-Cogged V-Belt
Home
Hardware, Seals, & ConsumablesBelts & PulleysBelts
258-3539: Non-Cogged V-Belt
258-3539: Non-Cogged V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Product Images
258-3539: Non-Cogged V-Belt
258-3539: Non-Cogged V-Belt
258-3539: Non-Cogged V-Belt
258-3539: Non-Cogged V-Belt
258-3539: Non-Cogged V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Belt Length (in): 38
Belt Width (in): 0.50
Belt Type: V-Belts - Non-Cogged
Belt Length (mm): 965.2
Belt Width (mm): 12.7
Units of MeasureUSMetric
Belt Length (in): 38
Belt Width (in): 0.50
Belt Type: V-Belts - Non-Cogged
View More
Compatible Models
Compatible Models
Multi Terrain Loader
287C277C297C287C2277C2257B3
Compact Track Loader
299C289C279C279C2289C2259B3
Skid Steer Loader
242B3252B3236B3272C262C256C246C262C2
Compact Wheel Loader
902C903C
View More
Multi Terrain Loader
287C277C297C287C2277C2257B3
Warranty Information
Return Policy
Parts diagram for 258-3539
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 258-3539
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 258-3539

As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 258-3539

Units of Measure

USMetric
Belt Length (in): 38
Belt Width (in): 0.50
Belt Type: V-Belts - Non-Cogged
Belt Length (mm): 965.2
Belt Width (mm): 12.7
View More
Compatible Models for part number 258-3539

MULTI TERRAIN LOADER

287C 277C 297C 287C2 277C2 257B3

COMPACT TRACK LOADER

299C 289C 279C 279C2 289C2 259B3

SKID STEER LOADER

242B3 252B3 236B3 272C 262C 256C 246C 262C2

COMPACT WHEEL LOADER

902C 903C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert