NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineExhaust SystemExhaust Tubing259-7079: 127.00mm Outer Diameter Elbow Steel Tube
Home
EngineExhaust SystemExhaust Tubing
259-7079: 127.00mm Outer Diameter Elbow Steel Tube
259-7079: 127.00mm Outer Diameter Elbow Steel Tube

Fluid Carrying Tube

Brand: Cat

Product Images
259-7079: 127.00mm Outer Diameter Elbow Steel Tube
259-7079: 127.00mm Outer Diameter Elbow Steel Tube
259-7079: 127.00mm Outer Diameter Elbow Steel Tube
259-7079: 127.00mm Outer Diameter Elbow Steel Tube
259-7079: 127.00mm Outer Diameter Elbow Steel Tube

Fluid Carrying Tube

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat tubes (also referred to as pipes or lines) are designed to convey liquids or gases and are engineered for each application. Each Cat tube is designed to withstand the application’s pressure and flow requirements.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat tubes (also referred to as pipes or lines) are designed to convey liquids or gases and are engineered for each application. Each Cat tube is designed to withstand the application’s pressure and flow requirements.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Outer Diameter (mm): 127
Connector Type: Flare; Straight
Outer Diameter (in): 5.00
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Outer Diameter (mm): 127
Connector Type: Flare; Straight
View More

Le moment des opérations d'entretien est arrivé ?

Nous vous simplifions la tâche.

Des kits d'entretien sont disponibles par type d'équipement, notamment pour des intervalles de 250, 500 et 1000 heures.

Compatible Models
Compatible Models
Motor Grader
16M
View More
Motor Grader
16M
Warranty Information
Return Policy
Parts diagram for 259-7079
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
259-7079259-7079
3K-03603K-0360
3J-19073J-1907
View All Parts
Frequently bought together
259-7079
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
297-1711
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8C-3089
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7E-8630
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 259-7079
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 259-7079

Cat tubes (also referred to as pipes or lines) are designed to convey liquids or gases and are engineered for each application. Each Cat tube is designed to withstand the application’s pressure and flow requirements.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 259-7079

Units of Measure

USMetric
Material: Steel,Carbon Steel
Outer Diameter (mm): 127
Connector Type: Flare; Straight
Outer Diameter (in): 5.00
View More

Le moment des opérations d'entretien est arrivé ?

Nous vous simplifions la tâche.

Des kits d'entretien sont disponibles par type d'équipement, notamment pour des intervalles de 250, 500 et 1000 heures.

Compatible Models for part number 259-7079

MOTOR GRADER

16M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert