NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions260-0043: Block-Stop
Home
CabsCab InteriorCab Seats & ComponentsSeat Suspensions
260-0043: Block-Stop
260-0043: Block-Stop

Cat® Stop Block (Seat Suspension)

Brand: Cat

Product Images
260-0043: Block-Stop
260-0043: Block-Stop

Cat® Stop Block (Seat Suspension)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Cat service and replacement parts allow easy field service of Cat seating systems. Quality you expect for your equipment.

Attributes:
• Front stop block
• With threaded holes for easy mounting

Application:
Stop block used to service or repair seat suspension assemblies of rugged Cat suspension seat systems. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Cat service and replacement parts allow easy field service of Cat seating systems. Quality you expect for your equipment.

Attributes:
• Front stop block
• With threaded holes for easy mounting

Application:
Stop block used to service or repair seat suspension assemblies of rugged Cat suspension seat systems. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Width (in): 0.6
Overall Height (in): 0.5
Overall Width (mm): 15.24
Thread Size (in): 1/4-20-UNC (2 Places)
Overall Length (in): 1.5
Overall Height (mm): 12.7
Overall Length (mm): 38.1
Units of MeasureUSMetric
Overall Width (in): 0.6
Overall Height (in): 0.5
Overall Width (mm): 15.24
View More
Compatible Models
Compatible Models
Wheel Tractor
631K621K OEM621H
Wheel Tractor-Scraper
621632631
Backhoe Loader
434430432420XE444F2427F2446D442D444430D442E434E422E440438D416F2450E450F430E430F415416450420F2422F2428F2424D416E428416F420D432E420E432D444E420428D416D428E432F2430F2434F2415F2420F
View More
Wheel Tractor
631K621K OEM621H
Warranty Information
Return Policy
Parts diagram for 260-0043
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 260-0043
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 260-0043

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Cat service and replacement parts allow easy field service of Cat seating systems. Quality you expect for your equipment.

Attributes:
• Front stop block
• With threaded holes for easy mounting

Application:
Stop block used to service or repair seat suspension assemblies of rugged Cat suspension seat systems. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 260-0043

Units of Measure

USMetric
Overall Width (in): 0.6
Overall Height (in): 0.5
Overall Width (mm): 15.24
Thread Size (in): 1/4-20-UNC (2 Places)
Overall Length (in): 1.5
Overall Height (mm): 12.7
Overall Length (mm): 38.1
View More
Compatible Models for part number 260-0043

WHEEL TRACTOR

631K 621K OEM 621H

WHEEL TRACTOR-SCRAPER

621 632 631

BACKHOE LOADER

434 430 432 420XE 444F2 427F2 446D 442D 444 430D 442E 434E 422E 440 438D 416F2 450E 450F 430E 430F 415 416 450 420F2 422F2 428F2 424D 416E 428 416F 420D 432E 420E 432D 444E 420 428D 416D 428E 432F2 430F2 434F2 415F2 420F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert