NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainBrakes & ComponentsOther Brake Components260-9632: Valve Group-Brake Control
Home
DrivetrainBrakes & ComponentsOther Brake Components
260-9632: Valve Group-Brake Control
260-9632: Valve Group-Brake Control

Cat® Brake Control Valve Group

Brand: Cat

Product Images
260-9632: Valve Group-Brake Control
260-9632: Valve Group-Brake Control
260-9632: Valve Group-Brake Control
260-9632: Valve Group-Brake Control
260-9632: Valve Group-Brake Control

Cat® Brake Control Valve Group

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Valve group controls application of fluid activated brakes by regulating pressure. Regulates stored pressure in hydraulic accumulator for use with foot control used to apply the brake on heavy-duty equipment.

Attributes:
• Port Size: SAE No. 8, 3/4-16 UNF (Tank, brake and pressure ports)
• Fluid Type: Mineral based hydraulic oil

Applications:
Used to service control valves in braking systems on heavy duty equipment. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Valve group controls application of fluid activated brakes by regulating pressure. Regulates stored pressure in hydraulic accumulator for use with foot control used to apply the brake on heavy-duty equipment.

Attributes:
• Port Size: SAE No. 8, 3/4-16 UNF (Tank, brake and pressure ports)
• Fluid Type: Mineral based hydraulic oil

Applications:
Used to service control valves in braking systems on heavy duty equipment. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 196.8
Length (in): 7.75
Material: Carbon Steel
Units of MeasureUSMetric
Length (mm): 196.8
Length (in): 7.75
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Load Haul Dump
R1700GR2900G
Wheel Dozer
824H
Wheel Loader
980K980K HLG980G II980H
View More
Load Haul Dump
R1700GR2900G
Warranty Information
Return Policy
Parts diagram for 260-9632
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 260-9632
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 260-9632

Description:
Valve group controls application of fluid activated brakes by regulating pressure. Regulates stored pressure in hydraulic accumulator for use with foot control used to apply the brake on heavy-duty equipment.

Attributes:
• Port Size: SAE No. 8, 3/4-16 UNF (Tank, brake and pressure ports)
• Fluid Type: Mineral based hydraulic oil

Applications:
Used to service control valves in braking systems on heavy duty equipment. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 260-9632

Units of Measure

USMetric
Length (mm): 196.8
Length (in): 7.75
Material: Carbon Steel
View More
Compatible Models for part number 260-9632

LOAD HAUL DUMP

R1700G R2900G

WHEEL DOZER

824H

WHEEL LOADER

980K 980K HLG 980G II 980H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert