NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainDriveshafts & JointsOther Driveshaft & Joint Components260-9634: Shaft Group-Drive
Home
DrivetrainDriveshafts & JointsOther Driveshaft & Joint Components
260-9634: Shaft Group-Drive
260-9634: Shaft Group-Drive

Cat® Drive Shaft Group (1550)

Brand: Cat

Product Images
260-9634: Shaft Group-Drive
260-9634: Shaft Group-Drive
260-9634: Shaft Group-Drive
260-9634: Shaft Group-Drive
260-9634: Shaft Group-Drive

Cat® Drive Shaft Group (1550)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Frequently bought together
260-9634260-9634
201-9517201-9517
193-4640193-4640
View All Parts
Frequently bought together
260-9634
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
201-9517
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
193-4640
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9V-2412
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6I-8531
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9U-3668
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 260-9634
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 260-9634

Description:
Drive shafts transmit rotation and torque between drive train components.

Attributes:
• Front drive shaft
• Universal joint
• Swing Diameter: 152.4 mm (6 in)
• Overall Length: 773.4 mm (30.448 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 260-9634

Units of Measure

USMetric
Overall Length (mm): 773.4
Overall Width (mm): 241.3
Overall Height (mm): 136.6
Overall Length (in): 30.448
Overall Width (in): 9.500
Overall Height (in): 5.377
Material: Carbon Steel
View More
Compatible Models for part number 260-9634

COMPACT WHEEL LOADER

930 926

WHEEL LOADER

930 926 924K 926M 930K 924 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert