NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys261-0428: Fan Drive Idler Pulley
Home
EngineBelts, Pulleys, & Vibration DampersEngine Pulleys
261-0428: Fan Drive Idler Pulley
261-0428: Fan Drive Idler Pulley

Cat® Fan Drive Idler Pulley that helps regulate and maintain proper tension on the fan drive belt, ensuring efficient cooling of the engine

Brand: Cat

Product Images
261-0428: Fan Drive Idler Pulley
261-0428: Fan Drive Idler Pulley
261-0428: Fan Drive Idler Pulley
261-0428: Fan Drive Idler Pulley
261-0428: Fan Drive Idler Pulley

Cat® Fan Drive Idler Pulley that helps regulate and maintain proper tension on the fan drive belt, ensuring efficient cooling of the engine

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat pulleys are used to transfer torque from the crankshaft to the engine components via belts. Cat pulleys are grooved between the flanges around its circumference to support belt drive systems.

Attributes:
• 1 bolt mount
• Belt tensioner
• Quality you expect for your equipment

Application:
Used for various belt driven systems on Cat engines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat pulleys are used to transfer torque from the crankshaft to the engine components via belts. Cat pulleys are grooved between the flanges around its circumference to support belt drive systems.

Attributes:
• 1 bolt mount
• Belt tensioner
• Quality you expect for your equipment

Application:
Used for various belt driven systems on Cat engines. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Width (in): 2.55
Overall Height (in): 2.2
Overall Length (in): 2.55
Overall Width (mm): 64.77
Overall Height (mm): 55.88
Overall Length (mm): 64.77
Units of MeasureUSMetric
Overall Width (in): 2.55
Overall Height (in): 2.2
Overall Length (in): 2.55
View More

রক্ষণাবেক্ষণের সময়?

আমরা এটা সহজ করি

250, 500, ও 1,000-ঘন্টা ব্যবধান সহ সরঞ্জামের প্রকার দ্বারা উপলভ্য সম্পূর্ণ রক্ষণাবেক্ষণ কিট।

Compatible Models
Compatible Models
Generator
LC51XX
Generator Set
C7.1 GENXQ2303508XQP200
Engine
C7.1
Soil Compactor
CP7CS44BCP44B815K815
Backhoe Loader
442E416F2430E430F416420F2428F2426428424420432F2434430432444F2426 F2422F444434E422E434F440450E450F450422F2416E428F416F432E444F420E432F444E428E430F2434F2420F
Wheel Dozer
814K814
Material Handler
MH3022MH3024MH3032MH3040
Landfill Compactor
816K816
Wheel Loader
814K
Telehandler
TL642TL642DTL1255TL1055DTL943TL1255DTL1055TL943D
Track-Type Tractor
D5K LGPD4K LGPD4K2 LGPD3K2 XLD6N LGPD4K XLD5K2 LGPD3K2 LGPD5K XLD6N OEMD5K2 XLD3K XLD6N XLD6ND4K2 XLD3K LGP
Wheel Skidder
535D545D555D525D
Knuckleboom Loader
2484D2484C559C559D2384D2384C579C579D559
Engine - Machine
C4.4C6.6
Asphalt Paver
BG555EAP-555EAP-500EBG500E
Forestry Products
548558FM528 LLFM528538
Wheeled Excavator
M323FM314MH3026M315M322M320M315GCM318M319M316M317MH3040
Engine - Industrial
MX35
Industrial Engine
C6.6C7.1C4.4
Excavator
312D2312D2 GC318E L316F L316 GC312E323F SAFM538312F325F LCR333 GC320D2323F LN318D2 LFM548323F313D2 GC318F L312E L326330 GC318FMH3040330313F L333314F CR326 GC323 GX320D2 GC318D2316F314E LCR320GX323F OEM320F L312D2 L316E L313D2-GC315F LCR313D2326GCFM558314E CR313D2 LGP320 GX313F330GC325F
Vibratory Compactor
CS7CS-54BCB-536DCS-64BCP-54B
Mobile Hyd Power Unit
330 MHPU323F OEM
View More
Generator
LC51XX
Warranty Information
Return Policy
Parts diagram for 261-0428
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
261-0428261-0428
369-1255369-1255
298-5876298-5876
View All Parts
Frequently bought together
261-0428
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
369-1255
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
377-9087
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
298-5876
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
476-2969
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
360-8960
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert