This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: A Water Pump Seal is used in water pumps to prevent water leakage from the pump. It is typically located at the shaft of the water pump and is designed to create a tight seal around the shaft. The seal is made of a combination of metal and rubber materials, which allows it to withstand the high temperatures and pressures of the water pump.
Attributes: • Manufactured using plain weave galvanized metal which provides resistance to corrosion and other chemical reactions • Manufactured to precise specifications and are built for durability and reliability
Applications: A Water Pump Seal is an essential component in maintaining the integrity of the water pump, which is critical for the proper functioning and longevity of the engine, this Water Pump Seal is widely used in Cat Landfill Compactor, Soil Compactor, Bulldozer, Gen Set Engine, Generator Set, Power Module, Gas Engine, Industrial Engine, Locomotive Engine, Pumper, Engine, Machine Engine, Vehicular Engine, Off-Highway Truck, Engine - Machine, Truck Engine, Mining Excavator, Excavator, Beamed Stageloader, Marine Auxiliary, Marine Engine, Mini Hyd Excavator, Motor Grader, Ripper Scarifier, Spray Ar, Petroleum Package, Truck, Tractor, Quarry Truck, Pneumatic Compactor, Vibratory Compactor, Petroleum Engine, Petroleum Transmission, Petroleum Gen Set, Pipelayer, Track Loader, Ripper, Track-type Tractor, Hydraulic Control, Wheel Dozer, Wheel Scraper, Wheel Tractor, Wheel Loader, Wheel Skidder, Asphalt Finisher, Crusher, Grapple-orange Peel, and Mining Bkt Backhoe.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Water Pump Seal is used in water pumps to prevent water leakage from the pump. It is typically located at the shaft of the water pump and is designed to create a tight seal around the shaft. The seal is made of a combination of metal and rubber materials, which allows it to withstand the high temperatures and pressures of the water pump.
Attributes: • Manufactured using plain weave galvanized metal which provides resistance to corrosion and other chemical reactions • Manufactured to precise specifications and are built for durability and reliability
Applications: A Water Pump Seal is an essential component in maintaining the integrity of the water pump, which is critical for the proper functioning and longevity of the engine, this Water Pump Seal is widely used in Cat Landfill Compactor, Soil Compactor, Bulldozer, Gen Set Engine, Generator Set, Power Module, Gas Engine, Industrial Engine, Locomotive Engine, Pumper, Engine, Machine Engine, Vehicular Engine, Off-Highway Truck, Engine - Machine, Truck Engine, Mining Excavator, Excavator, Beamed Stageloader, Marine Auxiliary, Marine Engine, Mini Hyd Excavator, Motor Grader, Ripper Scarifier, Spray Ar, Petroleum Package, Truck, Tractor, Quarry Truck, Pneumatic Compactor, Vibratory Compactor, Petroleum Engine, Petroleum Transmission, Petroleum Gen Set, Pipelayer, Track Loader, Ripper, Track-type Tractor, Hydraulic Control, Wheel Dozer, Wheel Scraper, Wheel Tractor, Wheel Loader, Wheel Skidder, Asphalt Finisher, Crusher, Grapple-orange Peel, and Mining Bkt Backhoe.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bore Diameter (mm): 32.69
Outer Diameter (in): 1.3
Height (mm): 23.80
Outer Diameter (mm): 33.07
Weight (kg): 0.27
Inside Diameter (in): 0.750
Material: Stainless Steel/HNBR,Carbon Steel
Weight (lb): 0.6
Outside Diameter (in): 1.287
Width (in): 0.94
Width (mm): 23.8
Shaft Diameter (mm): 19.05
Thickness (in): 0.937
Units of MeasureUSMetric
Bore Diameter (mm): 32.69
Outer Diameter (in): 1.3
Height (mm): 23.80
View More
Пришло время обслуживания?
С нами это просто.
Полные комплекты по типу оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.
Description: A Water Pump Seal is used in water pumps to prevent water leakage from the pump. It is typically located at the shaft of the water pump and is designed to create a tight seal around the shaft. The seal is made of a combination of metal and rubber materials, which allows it to withstand the high temperatures and pressures of the water pump.
Attributes: • Manufactured using plain weave galvanized metal which provides resistance to corrosion and other chemical reactions • Manufactured to precise specifications and are built for durability and reliability
Applications: A Water Pump Seal is an essential component in maintaining the integrity of the water pump, which is critical for the proper functioning and longevity of the engine, this Water Pump Seal is widely used in Cat Landfill Compactor, Soil Compactor, Bulldozer, Gen Set Engine, Generator Set, Power Module, Gas Engine, Industrial Engine, Locomotive Engine, Pumper, Engine, Machine Engine, Vehicular Engine, Off-Highway Truck, Engine - Machine, Truck Engine, Mining Excavator, Excavator, Beamed Stageloader, Marine Auxiliary, Marine Engine, Mini Hyd Excavator, Motor Grader, Ripper Scarifier, Spray Ar, Petroleum Package, Truck, Tractor, Quarry Truck, Pneumatic Compactor, Vibratory Compactor, Petroleum Engine, Petroleum Transmission, Petroleum Gen Set, Pipelayer, Track Loader, Ripper, Track-type Tractor, Hydraulic Control, Wheel Dozer, Wheel Scraper, Wheel Tractor, Wheel Loader, Wheel Skidder, Asphalt Finisher, Crusher, Grapple-orange Peel, and Mining Bkt Backhoe.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 262-4378
Units of Measure
USMetric
Bore Diameter (mm): 32.69
Outer Diameter (in): 1.3
Height (mm): 23.80
Outer Diameter (mm): 33.07
Weight (kg): 0.27
Inside Diameter (in): 0.750
Material: Stainless Steel/HNBR,Carbon Steel
Weight (lb): 0.6
Outside Diameter (in): 1.287
Width (in): 0.94
Width (mm): 23.8
Shaft Diameter (mm): 19.05
Thickness (in): 0.937
View More
Пришло время обслуживания?
С нами это просто.
Полные комплекты по типу оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.