NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home264-7601: 48'' Depth Trencher Tool Bar Blade
Home264-7601: 48'' Depth Trencher Tool Bar Blade
264-7601: 48'' Depth Trencher Tool Bar Blade

Cat® 48'' Depth Trencher Tool Bar Blade

Brand: Cat

Product Images
264-7601: 48'' Depth Trencher Tool Bar Blade
264-7601: 48'' Depth Trencher Tool Bar Blade
264-7601: 48'' Depth Trencher Tool Bar Blade
264-7601: 48'' Depth Trencher Tool Bar Blade
264-7601: 48'' Depth Trencher Tool Bar Blade

Cat® 48'' Depth Trencher Tool Bar Blade

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Trencher Tool Bar Blade is a cutting part that is used in a Trencher machine to dig trenches in the ground. The blade is typically attached to a Tool Bar, which is a long, horizontal bar that is mounted on the trencher machine and holds the cutting parts.

Attributes:
• Provided with bolted connections with thread size M12
• Manufactured to precise specifications and are built for durability and reliability

Applications:
A Trencher Tool Bar Blade provides precise and uniform trenching function.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Trencher Tool Bar Blade is a cutting part that is used in a Trencher machine to dig trenches in the ground. The blade is typically attached to a Tool Bar, which is a long, horizontal bar that is mounted on the trencher machine and holds the cutting parts.

Attributes:
• Provided with bolted connections with thread size M12
• Manufactured to precise specifications and are built for durability and reliability

Applications:
A Trencher Tool Bar Blade provides precise and uniform trenching function.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Depth (in): 48
Depth (mm): 1219.2
Weight (kg): 22.35
Weight (lb): 49.26
Color: Medium-Gloss Black
Overall Height (in): 5.53
Overall Width (in): 14.67
Overall Width (mm): 372.6
Overall Length (in): 78.35
Overall Height (mm): 140.3
Overall Length (mm): 1990
Units of MeasureUSMetric
Depth (in): 48
Depth (mm): 1219.2
Weight (kg): 22.35
View More
Compatible Models
Compatible Models
Trencher
T9BT112
View More
Trencher
T9BT112
Warranty Information
Return Policy
Parts diagram for 264-7601
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 264-7601
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 264-7601

A Trencher Tool Bar Blade is a cutting part that is used in a Trencher machine to dig trenches in the ground. The blade is typically attached to a Tool Bar, which is a long, horizontal bar that is mounted on the trencher machine and holds the cutting parts.

Attributes:
• Provided with bolted connections with thread size M12
• Manufactured to precise specifications and are built for durability and reliability

Applications:
A Trencher Tool Bar Blade provides precise and uniform trenching function.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 264-7601

Units of Measure

USMetric
Depth (in): 48
Depth (mm): 1219.2
Weight (kg): 22.35
Weight (lb): 49.26
Color: Medium-Gloss Black
Overall Height (in): 5.53
Overall Width (in): 14.67
Overall Width (mm): 372.6
Overall Length (in): 78.35
Overall Height (mm): 140.3
Overall Length (mm): 1990
View More
Compatible Models for part number 264-7601

TRENCHER

T9B T112

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert