Description: Straight Adapters can be used to connect a lubrication line to a lubrication system component, such as a grease gun and oiler. This allows for easy maintenance and lubrication of the component without having to disconnect the entire lubrication line. It is used in lubrication systems to connect lubrication lines and allow for easy routing of oil or grease to different points in the system.
Attributes: • Built-in grease fitting for easy lubrication. • Compatible with the high pressure of the fuel system.
Applications: Straight Adapters are used in lubrication systems to connect components such as oil filters, oil coolers, oil pumps, and oil reservoirs. It is extensively used in 924K, 926M, 930K, 930M, 938K, 938M, 950, 950 GC, 950L, and 950M - Wheel - Type Loader, 374, 390F, 390F L, and 395 - Excavator and G3512E and C175-16 - Engine - Generator Set.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Straight Adapters can be used to connect a lubrication line to a lubrication system component, such as a grease gun and oiler. This allows for easy maintenance and lubrication of the component without having to disconnect the entire lubrication line. It is used in lubrication systems to connect lubrication lines and allow for easy routing of oil or grease to different points in the system.
Attributes: • Built-in grease fitting for easy lubrication. • Compatible with the high pressure of the fuel system.
Applications: Straight Adapters are used in lubrication systems to connect components such as oil filters, oil coolers, oil pumps, and oil reservoirs. It is extensively used in 924K, 926M, 930K, 930M, 938K, 938M, 950, 950 GC, 950L, and 950M - Wheel - Type Loader, 374, 390F, 390F L, and 395 - Excavator and G3512E and C175-16 - Engine - Generator Set.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Type: Straight
Hex Size (in): 0.47
Transmission and Hydraulic Oil Compatibile Seal: 6V-9028 (M12 X 1.5)
Connector Type: 24° to NPTF
Hex Size (mm): 12
Oil and Fuel Compatible Seal: 228-7100 (M12 X 1.5)
Length (in): 0.94
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 219-0669 (M12 X 1.5)
Length (mm): 24
Material: Steel,Carbon Steel,Alloy Zinc
Thread: M12X1.5 ; 1/8-27 NPTF
Tilt Angle: 24°
Units of MeasureUSMetric
Type: Straight
Hex Size (in): 0.47
Transmission and Hydraulic Oil Compatibile Seal: 6V-9028 (M12 X 1.5)
Description: Straight Adapters can be used to connect a lubrication line to a lubrication system component, such as a grease gun and oiler. This allows for easy maintenance and lubrication of the component without having to disconnect the entire lubrication line. It is used in lubrication systems to connect lubrication lines and allow for easy routing of oil or grease to different points in the system.
Attributes: • Built-in grease fitting for easy lubrication. • Compatible with the high pressure of the fuel system.
Applications: Straight Adapters are used in lubrication systems to connect components such as oil filters, oil coolers, oil pumps, and oil reservoirs. It is extensively used in 924K, 926M, 930K, 930M, 938K, 938M, 950, 950 GC, 950L, and 950M - Wheel - Type Loader, 374, 390F, 390F L, and 395 - Excavator and G3512E and C175-16 - Engine - Generator Set.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 268-1623
Units of Measure
USMetric
Type: Straight
Hex Size (in): 0.47
Transmission and Hydraulic Oil Compatibile Seal: 6V-9028 (M12 X 1.5)
Connector Type: 24° to NPTF
Hex Size (mm): 12
Oil and Fuel Compatible Seal: 228-7100 (M12 X 1.5)
Length (in): 0.94
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 219-0669 (M12 X 1.5)
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.