NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals272-0388: 647mm Inner Diameter Press Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
272-0388: 647mm Inner Diameter Press Seal
272-0388: 647mm Inner Diameter Press Seal

Cat® Press Seal for the valve cover is optimal for engine protection and performance

Brand: Cat

Product Images
272-0388: 647mm Inner Diameter Press Seal
272-0388: 647mm Inner Diameter Press Seal
272-0388: 647mm Inner Diameter Press Seal
272-0388: 647mm Inner Diameter Press Seal
272-0388: 647mm Inner Diameter Press Seal

Cat® Press Seal for the valve cover is optimal for engine protection and performance

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Press-in-Place seals are designed to maintain retention in the groove to improve assembly and prevent leakage and contamination. These are custom designs specific to the requirements of the application.

Attributes:
Press-in-Place seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Cat® sealing systems use a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

Applications:
Press-in-Place seals are used in many static joints throughout Cat® engines and machines. These are especially designed for inverted or vertical assemblies.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Press-in-Place seals are designed to maintain retention in the groove to improve assembly and prevent leakage and contamination. These are custom designs specific to the requirements of the application.

Attributes:
Press-in-Place seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Cat® sealing systems use a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

Applications:
Press-in-Place seals are used in many static joints throughout Cat® engines and machines. These are especially designed for inverted or vertical assemblies.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Height (mm): 7.3
Cross Section Height (in): 0.29
Cross Section Width (mm): 4
Cross Section Width (in): 0.16
Inside Diameter (mm): 647
Inside Diameter (in): 25.5
Material: FKM,Fluoroelastomer (FKM) Rubber
Material Description: FKM rubber is capable of service temperatures of -40 to 150C and is resistant to air, fuel (including bio-diesel), lubricants and oils. FKM rubber should not be used in applications that require resistance to water or coolant.
Overall Width (mm): 647
Seal/O-Ring Type: PIP
Overall Length (mm): 647
Units of MeasureUSMetric
Cross Section Height (mm): 7.3
Cross Section Height (in): 0.29
Cross Section Width (mm): 4
View More
Compatible Models
Compatible Models
Power Package
C7
Truck Engine
C7
Integrated Toolcarrier
IT62H
Soil Compactor
815B
Petroleum Engine
C7
Cold Planer
PM-102
Material Handler
M325D MHM325D L MH
Motor Grader
12M12K160140M160K140K120K140G150140K 2140120K 2
Wheel Loader
966F II966D966F966E962H950H
Forwarder
584584HD
Wheel Skidder
535C545C525C
Asphalt Paver
AP1055BG-2455DAP-1055FAP-1055DBG-260DAP-1000DAP-755
Marine Engine
C7
Industrial Engine
C7
Wheel Feller Buncher
573
Excavator
325D FM324D FM LL328D LCR329D LN325D FM LL329D L325D L324D FM324D325D MHM325D MH326D L324D LNM325D L MH329D324D L325D
Mobile Hyd Power Unit
324D LN329D L325D L325D
View More
Power Package
C7
Warranty Information
Return Policy
Parts diagram for 272-0388
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
272-0388272-0388
1R-18071R-1807
304-4924304-4924
View All Parts
Frequently bought together
272-0388
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1R-1807
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
304-4924
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
326-1644
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1R-0762
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
245-6375
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 272-0388
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 272-0388

Description:
Press-in-Place seals are designed to maintain retention in the groove to improve assembly and prevent leakage and contamination. These are custom designs specific to the requirements of the application.

Attributes:
Press-in-Place seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

Cat® sealing systems use a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

Applications:
Press-in-Place seals are used in many static joints throughout Cat® engines and machines. These are especially designed for inverted or vertical assemblies.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 272-0388

Units of Measure

USMetric
Cross Section Height (mm): 7.3
Cross Section Height (in): 0.29
Cross Section Width (mm): 4
Cross Section Width (in): 0.16
Inside Diameter (mm): 647
Inside Diameter (in): 25.5
Material: FKM,Fluoroelastomer (FKM) Rubber
Material Description: FKM rubber is capable of service temperatures of -40 to 150C and is resistant to air, fuel (including bio-diesel), lubricants and oils. FKM rubber should not be used in applications that require resistance to water or coolant.
Overall Width (mm): 647
Seal/O-Ring Type: PIP
Overall Length (mm): 647
View More
Compatible Models for part number 272-0388

POWER PACKAGE

C7

TRUCK ENGINE

C7

INTEGRATED TOOLCARRIER

IT62H

SOIL COMPACTOR

815B

PETROLEUM ENGINE

C7

COLD PLANER

PM-102

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

12M 12K 160 140M 160K 140K 120K 140G 150 140K 2 140 120K 2

WHEEL LOADER

966F II 966D 966F 966E 962H 950H

FORWARDER

584 584HD

WHEEL SKIDDER

535C 545C 525C

ASPHALT PAVER

AP1055 BG-2455D AP-1055F AP-1055D BG-260D AP-1000D AP-755

MARINE ENGINE

C7

INDUSTRIAL ENGINE

C7

WHEEL FELLER BUNCHER

573

EXCAVATOR

325D FM 324D FM LL 328D LCR 329D LN 325D FM LL 329D L 325D L 324D FM 324D 325D MH M325D MH 326D L 324D LN M325D L MH 329D 324D L 325D

MOBILE HYD POWER UNIT

324D LN 329D L 325D L 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert