NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineExhaust SystemExhaust Pipes274-7911: 127mm Inner Diameter Exhaust Tube
Home
EngineExhaust SystemExhaust Pipes
274-7911: 127mm Inner Diameter Exhaust Tube
274-7911: 127mm Inner Diameter Exhaust Tube

Cat® 127mm Inner Diameter Exhaust Tube Used In Engine

Brand: Cat

Product Images
274-7911: 127mm Inner Diameter Exhaust Tube
274-7911: 127mm Inner Diameter Exhaust Tube
274-7911: 127mm Inner Diameter Exhaust Tube
274-7911: 127mm Inner Diameter Exhaust Tube
274-7911: 127mm Inner Diameter Exhaust Tube

Cat® 127mm Inner Diameter Exhaust Tube Used In Engine

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

An Exhaust Tube, also known as an Exhaust pipe, is an important component of a Truck's Exhaust unit. It is located at the front of the Truck's Exhaust unit and is attached to the exhaust manifold on the engine block. The front Exhaust Tube is typically made of steel or stainless steel and is designed to withstand the high temperatures and corrosive gases produced by the engine.

Attributes:
• Designed to reduce back pressure in the engine.
• Strong and durable.

Applications:
An Exhaust Tube is responsible for collecting and directing the exhaust gases away from the engine.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

An Exhaust Tube, also known as an Exhaust pipe, is an important component of a Truck's Exhaust unit. It is located at the front of the Truck's Exhaust unit and is attached to the exhaust manifold on the engine block. The front Exhaust Tube is typically made of steel or stainless steel and is designed to withstand the high temperatures and corrosive gases produced by the engine.

Attributes:
• Designed to reduce back pressure in the engine.
• Strong and durable.

Applications:
An Exhaust Tube is responsible for collecting and directing the exhaust gases away from the engine.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (in): 5
Outer Diameter (mm): 127
Inner Diameter (mm): 127
Material: Steel,Carbon Steel,Structural Steel,Stainless Steel,Alloy Steel,Alloy Mixed: Metal,Thermal Insulation
Weight (kg): 8.74
Connector Type: Flange to O-ring Adapter
Weight (lb): 19.27
Outer Diameter (in): 5.00
Units of MeasureUSMetric
Inner Diameter (in): 5
Outer Diameter (mm): 127
Inner Diameter (mm): 127
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Track-Type Tractor
D11RD11T
View More
Track-Type Tractor
D11RD11T
Warranty Information
Return Policy
Parts diagram for 274-7911
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 274-7911
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 274-7911

An Exhaust Tube, also known as an Exhaust pipe, is an important component of a Truck's Exhaust unit. It is located at the front of the Truck's Exhaust unit and is attached to the exhaust manifold on the engine block. The front Exhaust Tube is typically made of steel or stainless steel and is designed to withstand the high temperatures and corrosive gases produced by the engine.

Attributes:
• Designed to reduce back pressure in the engine.
• Strong and durable.

Applications:
An Exhaust Tube is responsible for collecting and directing the exhaust gases away from the engine.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 274-7911

Units of Measure

USMetric
Inner Diameter (in): 5
Outer Diameter (mm): 127
Inner Diameter (mm): 127
Material: Steel,Carbon Steel,Structural Steel,Stainless Steel,Alloy Steel,Alloy Mixed: Metal,Thermal Insulation
Weight (kg): 8.74
Connector Type: Flange to O-ring Adapter
Weight (lb): 19.27
Outer Diameter (in): 5.00
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 274-7911

TRACK-TYPE TRACTOR

D11R D11T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert