NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainFinal DriveFinal Drive Gears276-8186: 150.00mm Transmission Steel Planet Gear
Home
DrivetrainFinal DriveFinal Drive Gears
276-8186: 150.00mm Transmission Steel Planet Gear
276-8186: 150.00mm Transmission Steel Planet Gear

Cat® Planet Gear (Final Drive)

Brand: Cat

Product Images
276-8186: 150.00mm Transmission Steel Planet Gear
276-8186: 150.00mm Transmission Steel Planet Gear
276-8186: 150.00mm Transmission Steel Planet Gear
276-8186: 150.00mm Transmission Steel Planet Gear
276-8186: 150.00mm Transmission Steel Planet Gear

Cat® Planet Gear (Final Drive)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Gear for use in planetary gear sets of final drives.

Attributes:
• Material: Steel
• Spur Gear Number of Teeth: 25
• Cat® final drive gears are engineered to maximize system performance and balanced system life. Cat final drive gears have the metallurgy, heat treatment, tooth profile and surface finishing that maximize the life of the mating gears and ensure that the final drives are maintaining optimal performance

Application:
Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Gear for use in planetary gear sets of final drives.

Attributes:
• Material: Steel
• Spur Gear Number of Teeth: 25
• Cat® final drive gears are engineered to maximize system performance and balanced system life. Cat final drive gears have the metallurgy, heat treatment, tooth profile and surface finishing that maximize the life of the mating gears and ensure that the final drives are maintaining optimal performance

Application:
Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 267.98
Inside Diameter (mm): 150
Width (mm): 157
Outside Diameter (in): 10.550
Inside Diameter (in): 5.905
Width (in): 6.181
Diameter (in): 10.6,10.6
Diameter (mm): 268,268
Material: Low_Alloy Steel,Alloy Mixed: Metal,Low Alloy Steel
Units of MeasureUSMetric
Material Description: Steel
Outside Diameter (mm): 267.98
Inside Diameter (mm): 150
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11TD11
View More
Track-Type Tractor
D11TD11
Warranty Information
Return Policy
Parts diagram for 276-8186
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
276-8186276-8186
5P-40575P-4057
276-8185276-8185
View All Parts
Frequently bought together
276-8186
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5P-4057
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
276-8185
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-3298
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
207-6936
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2R-0098
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 276-8186
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 276-8186

Description:
Gear for use in planetary gear sets of final drives.

Attributes:
• Material: Steel
• Spur Gear Number of Teeth: 25
• Cat® final drive gears are engineered to maximize system performance and balanced system life. Cat final drive gears have the metallurgy, heat treatment, tooth profile and surface finishing that maximize the life of the mating gears and ensure that the final drives are maintaining optimal performance

Application:
Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 276-8186

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 267.98
Inside Diameter (mm): 150
Width (mm): 157
Outside Diameter (in): 10.550
Inside Diameter (in): 5.905
Width (in): 6.181
Diameter (in): 10.6,10.6
Diameter (mm): 268,268
Material: Low_Alloy Steel,Alloy Mixed: Metal,Low Alloy Steel
View More
Compatible Models for part number 276-8186

TRACK-TYPE TRACTOR

D11T D11

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert