Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Sandwich mounts feature integrated fasteners on both ends for easy installation (two threaded studs, two threaded holes, or one stud and one hole).
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Sandwich Mounts are an economical option that perform well in light-duty applications. They offer excellent radial isolation and can accommodate high radial displacement.
Applications: Sandwich Mounts are used widely in lighter duty applications like electronics, but are also used in high displacement applications like compactor drums.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Sandwich mounts feature integrated fasteners on both ends for easy installation (two threaded studs, two threaded holes, or one stud and one hole).
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Sandwich Mounts are an economical option that perform well in light-duty applications. They offer excellent radial isolation and can accommodate high radial displacement.
Applications: Sandwich Mounts are used widely in lighter duty applications like electronics, but are also used in high displacement applications like compactor drums.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 15.7
Stud Thread Size (mm): M6
Hole Thread Size (mm): M6
Hole Thread Pitch: 1
Mount Type: Sandwich - One Stud, One Hole
Stud Thread Pitch: 1
Rubber Length (in): 0.62
Rubber Length (mm): 15.7
Overall Length (mm): 28.4
Outside Diameter (in): 0.62
Units of MeasureUSMetric
Outside Diameter (mm): 15.7
Stud Thread Size (mm): M6
Hole Thread Size (mm): M6
View More
وقت الصيانة؟
نحن نجعله سهلاً
تتاح أطقم صيانة كاملة حسب نوع المعدة، بما في ذلك الفواصل الزمنية 250، و500، و1000 ساعة.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 278-7339
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 278-7339
Description: Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).
Sandwich mounts feature integrated fasteners on both ends for easy installation (two threaded studs, two threaded holes, or one stud and one hole).
Attributes: Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.
Sandwich Mounts are an economical option that perform well in light-duty applications. They offer excellent radial isolation and can accommodate high radial displacement.
Applications: Sandwich Mounts are used widely in lighter duty applications like electronics, but are also used in high displacement applications like compactor drums.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 278-7339
Units of Measure
USMetric
Outside Diameter (mm): 15.7
Stud Thread Size (mm): M6
Hole Thread Size (mm): M6
Hole Thread Pitch: 1
Mount Type: Sandwich - One Stud, One Hole
Stud Thread Pitch: 1
Rubber Length (in): 0.62
Rubber Length (mm): 15.7
Overall Length (mm): 28.4
Outside Diameter (in): 0.62
View More
وقت الصيانة؟
نحن نجعله سهلاً
تتاح أطقم صيانة كاملة حسب نوع المعدة، بما في ذلك الفواصل الزمنية 250، و500، و1000 ساعة.