NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components279-5267: Cylinder Rod End Cap Insert
Home
HydraulicsOther Hydraulic Components
279-5267: Cylinder Rod End Cap Insert
279-5267: Cylinder Rod End Cap Insert

Cat® Hydraulic Cylinder Rod End Cap Steel Insert

Brand: Cat

Product Images
279-5267: Cylinder Rod End Cap Insert
279-5267: Cylinder Rod End Cap Insert
279-5267: Cylinder Rod End Cap Insert
279-5267: Cylinder Rod End Cap Insert
279-5267: Cylinder Rod End Cap Insert

Cat® Hydraulic Cylinder Rod End Cap Steel Insert

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
375-4335
375-4335 : Blade Lift Cylinder Insert
Contact Dealer
Description
Description

Description:
Insert used for mounting blade lift cylinders on Cat Motor Graders.

Attributes:
• Steel insert
• Aluminum bronze coated
• Mounts with M24 hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Insert used for mounting blade lift cylinders on Cat Motor Graders.

Attributes:
• Steel insert
• Aluminum bronze coated
• Mounts with M24 hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 6.6
Length (mm): 167.5
Material Description: Steel
Material: Structural Steel,Alloy Bronze,Aluminum Bronze Bronze,Carbon Steel
Units of MeasureUSMetric
Length (in): 6.6
Length (mm): 167.5
Material Description: Steel
View More
Compatible Models
Compatible Models
Motor Grader
140M 3 AWD14L12H NA140H NA12H12M15012K120H12M 3 AWD140K 2163H160M 3 AWD120 GC135H NA140M 3140M 212H ES140H ES140120H ES16012M 312M 2143H12014135H160H NA140 GC140M160K120M140K160H163H NA120K140H160H ES160M 2160M 3120H NA120K 2120M 2160M
View More
Motor Grader
140M 3 AWD14L12H NA140H NA12H12M15012K120H12M 3 AWD140K 2163H160M 3 AWD120 GC135H NA140M 3140M 212H ES140H ES140120H ES16012M 312M 2143H12014135H160H NA140 GC140M160K120M140K160H163H NA120K140H160H ES160M 2160M 3120H NA120K 2120M 2160M
Warranty Information
Return Policy
Parts diagram for 279-5267
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
279-5267279-5267
279-5268279-5268
333-0960333-0960
View All Parts
Frequently bought together
279-5267
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
279-5268
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
333-0960
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2G-9103
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
446-1526
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
276-1319
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 279-5267
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 279-5267

Description:
Insert used for mounting blade lift cylinders on Cat Motor Graders.

Attributes:
• Steel insert
• Aluminum bronze coated
• Mounts with M24 hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 279-5267

Units of Measure

USMetric
Length (in): 6.6
Length (mm): 167.5
Material Description: Steel
Material: Structural Steel,Alloy Bronze,Aluminum Bronze Bronze,Carbon Steel
View More
Compatible Models for part number 279-5267

MOTOR GRADER

140M 3 AWD 14L 12H NA 140H NA 12H 12M 150 12K 120H 12M 3 AWD 140K 2 163H 160M 3 AWD 120 GC 135H NA 140M 3 140M 2 12H ES 140H ES 140 120H ES 160 12M 3 12M 2 143H 120 14 135H 160H NA 140 GC 140M 160K 120M 140K 160H 163H NA 120K 140H 160H ES 160M 2 160M 3 120H NA 120K 2 120M 2 160M

View More
Compare Alternate Parts
279-5267
This part:
279-5267: Cylinder Rod End Cap Insert
Length (in)

6.6

Description

Cat® Hydraulic Cylinder Rod End Cap Steel Insert

375-4335
This part:
375-4335: Blade Lift Cylinder Insert
Length (in)

6.60

Description

Cat® Blade Lift Cylinder Insert assists in robust construction, facilitating smooth movement and precise positioning of the blade

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert