NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle Brackets282-7718: Bracket Assembly
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle Brackets
282-7718: Bracket Assembly
282-7718: Bracket Assembly

Cat® Bracket Assembly

Brand: Cat

Product Images
282-7718: Bracket Assembly
282-7718: Bracket Assembly

Cat® Bracket Assembly

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Bracket used to mount the front fenders on the Compact Wheel Loader product line.

Attributes:
• Welded bracket assembly consists of plate and tube
• For use with M8 hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Bracket used to mount the front fenders on the Compact Wheel Loader product line.

Attributes:
• Welded bracket assembly consists of plate and tube
• For use with M8 hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 434
Length (in): 17.08
Material: Alloy Steel
Units of MeasureUSMetric
Length (mm): 434
Length (in): 17.08
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Compact Wheel Loader
908M906M907M907H908H906H907H2906H2908H2
Wheel Loader
907K908K906K908M906M
View More
Compact Wheel Loader
908M906M907M907H908H906H907H2906H2908H2
Warranty Information
Return Policy
Parts diagram for 282-7718
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 282-7718
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 282-7718

Description:
Bracket used to mount the front fenders on the Compact Wheel Loader product line.

Attributes:
• Welded bracket assembly consists of plate and tube
• For use with M8 hardware

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 282-7718

Units of Measure

USMetric
Length (mm): 434
Length (in): 17.08
Material: Alloy Steel
View More
Compatible Models for part number 282-7718

COMPACT WHEEL LOADER

908M 906M 907M 907H 908H 906H 907H2 906H2 908H2

WHEEL LOADER

907K 908K 906K 908M 906M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert