NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals283-0056: Conn Adapter
Home
Electrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals
283-0056: Conn Adapter
283-0056: Conn Adapter

Cat® Engine Oil Filter Inlet Pressure Sensor Harness Connector Adapter facilitates the connection of the engine oil filter inlet pressure sensor to the wiring harness

Brand: Cat

Product Images
283-0056: Conn Adapter
283-0056: Conn Adapter
283-0056: Conn Adapter
283-0056: Conn Adapter
283-0056: Conn Adapter

Cat® Engine Oil Filter Inlet Pressure Sensor Harness Connector Adapter facilitates the connection of the engine oil filter inlet pressure sensor to the wiring harness

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat adapter connectors secure and protect wiring harness connection points. Cat adapters are used as connection points for conflicted/nonstandard sized components.

Attributes:
• Half of a self-locking nylon 3 pin wiring adapter
• Heat shrink retention feature
• Window must be broken on one half to complete connection
• Optional self tapping screw slots for extra strength

Application:
Adapters are used to allow engine electronics to meet wiring harness standards and to connect incompatible wire connections. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat adapter connectors secure and protect wiring harness connection points. Cat adapters are used as connection points for conflicted/nonstandard sized components.

Attributes:
• Half of a self-locking nylon 3 pin wiring adapter
• Heat shrink retention feature
• Window must be broken on one half to complete connection
• Optional self tapping screw slots for extra strength

Application:
Adapters are used to allow engine electronics to meet wiring harness standards and to connect incompatible wire connections. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Connector Type: 3 Pin
Material Description: Nylon
Overall Height (in): 0.6
Overall Height (mm): 16.2
Overall Length (in): 1.7
Overall Length (mm): 42
Overall Width (in): 1.2
Overall Width (mm): 30
Pins: 3
Material: Polyamide Plastic
Units of MeasureUSMetric
Connector Type: 3 Pin
Material Description: Nylon
Overall Height (in): 0.6
View More
Compatible Models
Compatible Models
Generator
SR5
Generator Set
G3516C175-20G3512C175-16C7.1G3516HC18G3520H3512BC18 MARINE GSC323516B
Wheel Tractor-Scraper
627K623K LRC623K621K
Engine
C32 MARINE3516CG3520H3512B3512C
Load Haul Dump
OTHER
Petroleum Engine
3516C3516BC175-16C280-123512C
Ejector Truck
730C
Material Handler
MH3040MH3050
Off Highway Truck
777G777789793
Track-Type Tractor
D8
Gen Set Engine
3508C280-16
Articulated Truck
730C
Marine Auxiliary
3516C3516B3512C3512B3508BC32
Marine Engine
3512C35163512E3512C18 MARINE3508C18C280-16C280-12C175-163508C3508B3512BC32C32 MARINEC280-83516B3516C
Wheeled Excavator
M315GC
Forestry Products
548568
Engine - Industrial
3512B
Industrial Engine
G3520H
Truck
775G797793F OEM770G795F AC772G775G OEM793F XQ773G797F775G LRC773G OEM797B
Gas Engine
G3612CG137-08G3608CG137-12G3306BG3304BG3408C
Excavator
340313 GX316 GC313 GC352350333 GC355320320D L326330 GC325323315 GC330336333326 GC349 GC323 GC317315313312 GCOTHER320 GC
Petroleum Package
C18
Mobile Hyd Power Unit
330 MHPU350MHPU
View More
Generator
SR5
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 283-0056

Description:
Cat adapter connectors secure and protect wiring harness connection points. Cat adapters are used as connection points for conflicted/nonstandard sized components.

Attributes:
• Half of a self-locking nylon 3 pin wiring adapter
• Heat shrink retention feature
• Window must be broken on one half to complete connection
• Optional self tapping screw slots for extra strength

Application:
Adapters are used to allow engine electronics to meet wiring harness standards and to connect incompatible wire connections. Consult your owner's manual or contact your local Cat dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 283-0056

Units of Measure

USMetric
Connector Type: 3 Pin
Material Description: Nylon
Overall Height (in): 0.6
Overall Height (mm): 16.2
Overall Length (in): 1.7
Overall Length (mm): 42
Overall Width (in): 1.2
Overall Width (mm): 30
Pins: 3
Material: Polyamide Plastic
View More
Compatible Models for part number 283-0056

GENERATOR

SR5

GENERATOR SET

G3516 C175-20 G3512 C175-16 C7.1 G3516H C18 G3520H 3512B C18 MARINE GS C32 3516B

WHEEL TRACTOR-SCRAPER

627K 623K LRC 623K 621K

ENGINE

C32 MARINE 3516C G3520H 3512B 3512C

LOAD HAUL DUMP

OTHER

PETROLEUM ENGINE

3516C 3516B C175-16 C280-12 3512C

EJECTOR TRUCK

730C

MATERIAL HANDLER

MH3040 MH3050

OFF HIGHWAY TRUCK

777G 777 789 793

TRACK-TYPE TRACTOR

D8

GEN SET ENGINE

3508 C280-16

ARTICULATED TRUCK

730C

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B C32

MARINE ENGINE

3512C 3516 3512E 3512 C18 MARINE 3508 C18 C280-16 C280-12 C175-16 3508C 3508B 3512B C32 C32 MARINE C280-8 3516B 3516C

WHEELED EXCAVATOR

M315GC

FORESTRY PRODUCTS

548 568

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

G3520H

TRUCK

775G 797 793F OEM 770G 795F AC 772G 775G OEM 793F XQ 773G 797F 775G LRC 773G OEM 797B

GAS ENGINE

G3612 CG137-08 G3608 CG137-12 G3306B G3304B G3408C

EXCAVATOR

340 313 GX 316 GC 313 GC 352 350 333 GC 355 320 320D L 326 330 GC 325 323 315 GC 330 336 333 326 GC 349 GC 323 GC 317 315 313 312 GC OTHER 320 GC

PETROLEUM PACKAGE

C18

MOBILE HYD POWER UNIT

330 MHPU 350MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert