NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals283-5593: Steering Cylinder Ball Stud Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
283-5593: Steering Cylinder Ball Stud Seal
283-5593: Steering Cylinder Ball Stud Seal

Steering Cylinder Ball Stud Seal

Brand: Cat

Product Images
283-5593: Steering Cylinder Ball Stud Seal
283-5593: Steering Cylinder Ball Stud Seal
283-5593: Steering Cylinder Ball Stud Seal
283-5593: Steering Cylinder Ball Stud Seal
283-5593: Steering Cylinder Ball Stud Seal

Steering Cylinder Ball Stud Seal

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Seals and rings provide an effective seal between system components functioning under a wide range of operating conditions. They are designed using the right combination of material and shape to deliver the performance you expect for your application.

Warning:This product can expose you to chemicals including Ethylene thiourea, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Seals and rings provide an effective seal between system components functioning under a wide range of operating conditions. They are designed using the right combination of material and shape to deliver the performance you expect for your application.

Warning:This product can expose you to chemicals including Ethylene thiourea, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Neoprene,Chloroprene (CR) Rubber
Inside Diameter (mm): 51.6
Outside Diameter (mm): Not specified
Height (mm): 21.8
Inside Diameter (in): 2.031
Outside Diameter (in): Not specified
Height (in): 0.858
Units of MeasureUSMetric
Material: Neoprene,Chloroprene (CR) Rubber
Inside Diameter (mm): 51.6
Outside Diameter (mm): Not specified
View More
Compatible Models
Compatible Models
Off-Highway Truck
D10R
Quarry Truck
773E775D777E775B770G772G
Truck
772G770G773E775G772773D775F773G770773F772G OEM773G LRC775G OEM777775G LRC773G OEM770G OEM777C777B777D775E777G773B775D777F
Tractor
776776D776C772B776B
Off Highway Truck
772777G770777E777775773773GC
View More
Off-Highway Truck
D10R
Warranty Information
Return Policy
Parts diagram for 283-5593
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
283-5593283-5593
384-4562384-4562
374-3608374-3608
View All Parts
Frequently bought together
283-5593
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
384-4562
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
374-3608
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7D-5435
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
336-9373
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3D-2824
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 283-5593
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 283-5593

Seals and rings provide an effective seal between system components functioning under a wide range of operating conditions. They are designed using the right combination of material and shape to deliver the performance you expect for your application.

View More
Warning:This product can expose you to chemicals including Ethylene thiourea, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 283-5593

Units of Measure

USMetric
Material: Neoprene,Chloroprene (CR) Rubber
Inside Diameter (mm): 51.6
Outside Diameter (mm): Not specified
Height (mm): 21.8
Inside Diameter (in): 2.031
Outside Diameter (in): Not specified
Height (in): 0.858
View More
Compatible Models for part number 283-5593

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

773E 775D 777E 775B 770G 772G

TRUCK

772G 770G 773E 775G 772 773D 775F 773G 770 773F 772G OEM 773G LRC 775G OEM 777 775G LRC 773G OEM 770G OEM 777C 777B 777D 775E 777G 773B 775D 777F

TRACTOR

776 776D 776C 772B 776B

OFF HIGHWAY TRUCK

772 777G 770 777E 777 775 773 773GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert