NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home285-3692: 45.50mm Overall Length Spacer
Home285-3692: 45.50mm Overall Length Spacer
285-3692: 45.50mm Overall Length Spacer

Cat® 2 Holes of 8mm Diameter Adhesive Spacer used for Additional Stretch in Cab Doors

Brand: Cat

Product Images
285-3692: 45.50mm Overall Length Spacer
285-3692: 45.50mm Overall Length Spacer
285-3692: 45.50mm Overall Length Spacer
285-3692: 45.50mm Overall Length Spacer
285-3692: 45.50mm Overall Length Spacer

Cat® 2 Holes of 8mm Diameter Adhesive Spacer used for Additional Stretch in Cab Doors

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Attributes:
•For use with M6 hardware

Application:

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Attributes:
•For use with M6 hardware

Application:

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Overall Width (mm): 45.5
Overall Width (in): 1.791
Overall Length (mm): 29.5
Overall Length (in): 1.161
Length (mm): 2.0
Length (in): 0.078
Units of MeasureUSMetric
Overall Width (mm): 45.5
Overall Width (in): 1.791
Overall Length (mm): 29.5
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6K XLD5R LGPD6N LGPD5R XLD5ND6N XLD6ND6KD7E LGPD7ED6K LGP
Wheel Tractor
621K OEM621H631K
Articulated Truck
730 EJECTOR740 GC725745730735
Pipelayer
PL61
Off-Highway Truck
D10R
Wheel Tractor-Scraper
621632631
Truck
775F777F773F
Ejector Truck
740
Wheel Dozer
834834K
Landfill Compactor
836826836K826K
Motor Grader
18M312M14M312M 312M 2161418120M160M140M 3 AWD12M 3 AWD140M 3140M 2120M 216M16M314M-3160140M160M 2160M 314L15014M160M 3 AWD140
Wheel Loader
980 XE962M Z962980K HLG966972K988 XE972M972972L950M Z950GC966XE966K XE980988950K962L962K950M950L962M950 GC972M XE966M XE988K XE988K980L980K972XE980M966L966K966M950982 XE982M
View More
Track-Type Tractor
D6K XLD5R LGPD6N LGPD5R XLD5ND6N XLD6ND6KD7E LGPD7ED6K LGP
Warranty Information
Return Policy
Parts diagram for 285-3692
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 285-3692
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 285-3692

Description:
Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Attributes:
•For use with M6 hardware

Application:

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 285-3692

Units of Measure

USMetric
Overall Width (mm): 45.5
Overall Width (in): 1.791
Overall Length (mm): 29.5
Overall Length (in): 1.161
Length (mm): 2.0
Length (in): 0.078
View More
Compatible Models for part number 285-3692

TRACK-TYPE TRACTOR

D6K XL D5R LGP D6N LGP D5R XL D5N D6N XL D6N D6K D7E LGP D7E D6K LGP

WHEEL TRACTOR

621K OEM 621H 631K

ARTICULATED TRUCK

730 EJECTOR 740 GC 725 745 730 735

PIPELAYER

PL61

OFF-HIGHWAY TRUCK

D10R

WHEEL TRACTOR-SCRAPER

621 632 631

TRUCK

775F 777F 773F

EJECTOR TRUCK

740

WHEEL DOZER

834 834K

LANDFILL COMPACTOR

836 826 836K 826K

MOTOR GRADER

18M3 12M 14M3 12M 3 12M 2 16 14 18 120M 160M 140M 3 AWD 12M 3 AWD 140M 3 140M 2 120M 2 16M 16M3 14M-3 160 140M 160M 2 160M 3 14L 150 14M 160M 3 AWD 140

WHEEL LOADER

980 XE 962M Z 962 980K HLG 966 972K 988 XE 972M 972 972L 950M Z 950GC 966XE 966K XE 980 988 950K 962L 962K 950M 950L 962M 950 GC 972M XE 966M XE 988K XE 988K 980L 980K 972XE 980M 966L 966K 966M 950 982 XE 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert