NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches294-6118: 35 Kpa Sensed Pressure Range Differential Sensor
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
294-6118: 35 Kpa Sensed Pressure Range Differential Sensor
294-6118: 35 Kpa Sensed Pressure Range Differential Sensor

Cat® Differential Pressure Sensor

Brand: Cat

Product Images
294-6118: 35 Kpa Sensed Pressure Range Differential Sensor
294-6118: 35 Kpa Sensed Pressure Range Differential Sensor

Cat® Differential Pressure Sensor

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat differential pressure sensors use MEMS, capacitance or strain gage technology that generates an output signal (Analog or PWM) that is proportional to the pressure differential across the two input ports. The sensors are available with a variety of electrical connectors and process connection types.

Attributes:
• High accuracy
• Available in various pressure ranges

Applications:
• Delta pressure sensors are used on engines and machines in applications including exhaust after treatment systems, hydraulic systems, fuel systems, oil systems, etc.
• Cat pressure sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat differential pressure sensors use MEMS, capacitance or strain gage technology that generates an output signal (Analog or PWM) that is proportional to the pressure differential across the two input ports. The sensors are available with a variety of electrical connectors and process connection types.

Attributes:
• High accuracy
• Available in various pressure ranges

Applications:
• Delta pressure sensors are used on engines and machines in applications including exhaust after treatment systems, hydraulic systems, fuel systems, oil systems, etc.
• Cat pressure sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Polycarbonate Plastic
Hole Thread Size (in): Face Seal
Connector Type: 3 Pin Ampseal
Voltage (VAC): 5 DC Regulated
Material: Polycarbonate Plastic
Hole Thread Size (in): Face Seal
Connector Type: 3 Pin Ampseal
View More
Compatible Models
Compatible Models
Underground Art Truck
AD45
Wheel Tractor-Scraper
631K627623621637631623K621K627K637K657651
Load Haul Dump
R1700R2900
Site Prep Tractor
586C2864C
Load, Haul, Dump
R1700K
Material Handler
MH3295
Off Highway Truck
772770
Motor Grader
18M316141812M 3 AWD120M 2160150160M 3 AWD14014M312M 312M 2140M 3 AWD140M 3140M 216M3160M 2160M 3
Track-Type Tractor
D6T LGPD6XED6T LGPPATD6T XWD6T XLD6TD7ED6D8D7D8TD9TD6T XL PATD6T XW PATD6 XED7E LGP
Asphalt Paver
AP-1000EBG1055EAP-1055EBG1000E
Track Feller Buncher
522521
Pipelayer
PL83PL87PL72
Excavator
336E LN336E LH349F LXE336E324E336F336F XE374F L390F349E L336E LNH340F L UHD349E L VG324E LN352F XE VG349F L352F-VG336F L XE568 FM336E L349E336E H349F352F340F340F L LRE336F LN XE324E L336F L568 FM LL374F329E L329E336F LNXE336F LN329E LN390F L
Petroleum Package
CX31-C9ICX35-C18ICX31-C13ICX31-C18I
Mobile Hyd Power Unit
336FMHPU329E349E L HVG349E336F336E352FMHPU390F336E HVG
Wheel Tractor
631K651623H621K OEM621H627H
Generator Set
C18 GEN SEXQ425C13 XQ375C13 XQ350XQ1140C18
Rotary Mixer
RM500B
Reclaimer Mixer
RM500B
Hex Based Spl Solution
352F OEM
Engine
C9.3
Track Loader
973K
Petroleum Engine
C15C18
Soil Compactor
825825K
Ejector Truck
730C2 EJ730C740B740
Wheel Dozer
834K824K824
Cold Planer
PM312PM313PM310PM620PM622
Landfill Compactor
826836K826K
Wheel Loader
972K972M986988GC950K986K962K988K XE988K966F966K966M966F II980K HLG966K XE972M XE966M XE980K980M982M
Road Reclaimer
RM500BRM500
Articulated Truck
725C730C2725C2740C740B740 GC730C745C725735C735B745730735
Industrial Engine
C18C7.1C9.3C13C15
Quarry Truck
772G770G
Wheel Scraper
657E637K
Truck
770G772G772G OEM770G OEM
Wheel Feller Buncher
2570C573C563C2670C
Gas Engine
G3406
Track-Type Loader
973
View More
Underground Art Truck
AD45
Warranty Information
Return Policy
Parts diagram for 294-6118
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert