NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements296-6268: Bearing - Needle(Debris Resistant)
Home
Hardware, Seals, & ConsumablesBearings & BushingsRolling Elements
296-6268: Bearing - Needle(Debris Resistant)
296-6268: Bearing - Needle(Debris Resistant)

Cat® Caged Roller Assembly Bearing

Brand: Cat

Product Images
296-6268: Bearing - Needle(Debris Resistant)
296-6268: Bearing - Needle(Debris Resistant)
296-6268: Bearing - Needle(Debris Resistant)
296-6268: Bearing - Needle(Debris Resistant)
296-6268: Bearing - Needle(Debris Resistant)

Cat® Caged Roller Assembly Bearing

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat radial needle roller and cage assemblies are self-contained, ready to mount bearings designed to be used where the housing bore and shaft can act as raceways. They are designed to carry large loads and function smoothly and dependably through high rotational speeds.

Attributes:
• Housing Diameter: 65.020 mm (2.5598 in)
• Shaft Diameter: 46.991 mm (1.85 in)
• Height: 27.6 mm (1.0866 in)
• High load carrying capacity and stiffness
• Supports high rotational speeds
• Lowest cross-section among rolling bearings
• Non-separable unit for ease of handling and installation

Application:
Cat radial needle roller and cage assemblies are most commonly used in applications where the housing bore and shaft can be used as raceways. Typical applications for radial needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat radial needle roller and cage assemblies are self-contained, ready to mount bearings designed to be used where the housing bore and shaft can act as raceways. They are designed to carry large loads and function smoothly and dependably through high rotational speeds.

Attributes:
• Housing Diameter: 65.020 mm (2.5598 in)
• Shaft Diameter: 46.991 mm (1.85 in)
• Height: 27.6 mm (1.0866 in)
• High load carrying capacity and stiffness
• Supports high rotational speeds
• Lowest cross-section among rolling bearings
• Non-separable unit for ease of handling and installation

Application:
Cat radial needle roller and cage assemblies are most commonly used in applications where the housing bore and shaft can be used as raceways. Typical applications for radial needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (in): 1.0866
Height (mm): 27.6
Inside Diameter (in): 1.85
Inside Diameter (mm): 46.991
Outside Diameter (in): 2.5598
Outside Diameter (mm): 65.020
Material: Low Alloy Steel,Alloy Steel
Units of MeasureUSMetric
Height (in): 1.0866
Height (mm): 27.6
Inside Diameter (in): 1.85
View More
Compatible Models
Compatible Models
Track-Type Tractor
D3K2 LGPD5K LGPD4K LGPD4K2 LGPD5K2 XLD3K XLD3K2 XLD4K XLD4K2 XLD3K LGPD5K2 LGP
Track Feller Buncher
521B
Excavator
320E L323 GX320D2 GC324D FM LL329D LN329D L325D L320B320C320D320D LN324D FM320E324D324E320D GC349D2 L349D2320E LRR319D L315D L323D2 L320D2M325D MH320D LRR315C318D2 L326D L319C321D LCR324E L323D318D L320D L320B L316E L349E L323318C329E L322C FM320D FMOTHER320D RR320D2 L322C324D LN313D2 LGP319D LN320 GX323D L323D LNM325D L MH324E LN329D329E324D L320 GC325C349E325D320E RR
Mobile Hyd Power Unit
330 MHPU349E349D L323D LN
View More
Track-Type Tractor
D3K2 LGPD5K LGPD4K LGPD4K2 LGPD5K2 XLD3K XLD3K2 XLD4K XLD4K2 XLD3K LGPD5K2 LGP
Warranty Information
Return Policy
Frequently bought together
296-6268296-6268
6D-06926D-0692
296-6220296-6220
View All Parts
Frequently bought together
296-6268
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6D-0692
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
296-6220
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
174-4874
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7Y-1558
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7M-8485
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 296-6268

Description:
Cat radial needle roller and cage assemblies are self-contained, ready to mount bearings designed to be used where the housing bore and shaft can act as raceways. They are designed to carry large loads and function smoothly and dependably through high rotational speeds.

Attributes:
• Housing Diameter: 65.020 mm (2.5598 in)
• Shaft Diameter: 46.991 mm (1.85 in)
• Height: 27.6 mm (1.0866 in)
• High load carrying capacity and stiffness
• Supports high rotational speeds
• Lowest cross-section among rolling bearings
• Non-separable unit for ease of handling and installation

Application:
Cat radial needle roller and cage assemblies are most commonly used in applications where the housing bore and shaft can be used as raceways. Typical applications for radial needle roller and cage assemblies are planetary gears, constant-mesh gears, idler gears and connecting rods. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 296-6268

Units of Measure

USMetric
Height (in): 1.0866
Height (mm): 27.6
Inside Diameter (in): 1.85
Inside Diameter (mm): 46.991
Outside Diameter (in): 2.5598
Outside Diameter (mm): 65.020
Material: Low Alloy Steel,Alloy Steel
View More
Compatible Models for part number 296-6268

TRACK-TYPE TRACTOR

D3K2 LGP D5K LGP D4K LGP D4K2 LGP D5K2 XL D3K XL D3K2 XL D4K XL D4K2 XL D3K LGP D5K2 LGP

TRACK FELLER BUNCHER

521B

EXCAVATOR

320E L 323 GX 320D2 GC 324D FM LL 329D LN 329D L 325D L 320B 320C 320D 320D LN 324D FM 320E 324D 324E 320D GC 349D2 L 349D2 320E LRR 319D L 315D L 323D2 L 320D2 M325D MH 320D LRR 315C 318D2 L 326D L 319C 321D LCR 324E L 323D 318D L 320D L 320B L 316E L 349E L 323 318C 329E L 322C FM 320D FM OTHER 320D RR 320D2 L 322C 324D LN 313D2 LGP 319D LN 320 GX 323D L 323D LN M325D L MH 324E LN 329D 329E 324D L 320 GC 325C 349E 325D 320E RR

MOBILE HYD POWER UNIT

330 MHPU 349E 349D L 323D LN

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert