NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies299-4056: 51.5mm Inner Diameter Radiator Water Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
299-4056: 51.5mm Inner Diameter Radiator Water Hose
299-4056: 51.5mm Inner Diameter Radiator Water Hose

Cat® Radiator Water Hose circulates coolant between the engine and radiator to regulate engine temperature and prevent overheating

Brand: Cat

Product Images
299-4056: 51.5mm Inner Diameter Radiator Water Hose
299-4056: 51.5mm Inner Diameter Radiator Water Hose
299-4056: 51.5mm Inner Diameter Radiator Water Hose
299-4056: 51.5mm Inner Diameter Radiator Water Hose
299-4056: 51.5mm Inner Diameter Radiator Water Hose

Cat® Radiator Water Hose circulates coolant between the engine and radiator to regulate engine temperature and prevent overheating

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Coolant hoses channel water, water glycol, and water emulsion fluids and long-life coolant throughout machine cooling systems. Caterpillar designs hoses with the right combination of materials and shape to meet application requirements. These hoses may be secured with hose clamps and are often formed to facilitate routing.

Warning:This product can expose you to chemicals including Methanol, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Coolant hoses channel water, water glycol, and water emulsion fluids and long-life coolant throughout machine cooling systems. Caterpillar designs hoses with the right combination of materials and shape to meet application requirements. These hoses may be secured with hose clamps and are often formed to facilitate routing.

Warning:This product can expose you to chemicals including Methanol, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Connector Type: Hose
Inside Diameter (in): 2.03
Inner Diameter (mm): 62
Inside Diameter (mm): 52
Material: EPDM,Other Hose,Carbon Steel,Coolant Hose Hose
Type: Coolant Hose
Units of MeasureUSMetric
Connector Type: Hose
Inside Diameter (in): 2.03
Inner Diameter (mm): 62
View More
Compatible Models
Compatible Models
Generator Set
XQP100C4.4C4.4DE88E3
View More
Generator Set
XQP100C4.4C4.4DE88E3
Warranty Information
Return Policy
Parts diagram for 299-4056
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 299-4056
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 299-4056

Coolant hoses channel water, water glycol, and water emulsion fluids and long-life coolant throughout machine cooling systems. Caterpillar designs hoses with the right combination of materials and shape to meet application requirements. These hoses may be secured with hose clamps and are often formed to facilitate routing.

View More
Warning:This product can expose you to chemicals including Methanol, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 299-4056

Units of Measure

USMetric
Connector Type: Hose
Inside Diameter (in): 2.03
Inner Diameter (mm): 62
Inside Diameter (mm): 52
Material: EPDM,Other Hose,Carbon Steel,Coolant Hose Hose
Type: Coolant Hose
View More
Compatible Models for part number 299-4056

GENERATOR SET

XQP100 C4.4 C4.4DE88E3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert