Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inner Diameter (mm): 10.3
Inner Diameter (in): 0.406
Outer Diameter (mm): 15.9
Outer Diameter (in): 0.626
Thickness (mm): 1
Thickness (in): 0.039
Fits Bolt Sizes (mm): M10
Fits Bolt Sizes (in): 3/8
Material: Bronze,Carbon Steel,Alloy Copper
Washer Type: FLAT WASHER
Material Description: Bronze offers additional corrosion and electrical conductivity.
311D LRR312D L320C L324D FM LL330D MH320-A L325D FM LL314D LCR320D LN324D FM320-A N312B312C312D315D L319D314D CR320C FM319C568 FM LL311B311C323D318B N320D L312-A320D FM RR318C325C L318B323D SA320D RR323D S320-A319D LN323D L325C FM323D LN321C330D FM345C321B312B L548311-A325D FM320D2 FM320B320C320D315B L320D GC319D L325D MH558320D LRR365C L MH315B315C385C L MH330C L321D LCR320B FM LL318D L320B N320B L312C L568 FM320B LU322C FM320D FM315B FM L320B LL330C FM314C538320 L330C MH345C MH325C313D320B U
Vibratory Compactor
CS-34CP-34
Mobile Hyd Power Unit
323D LN323D L
Wheel Tractor
650B666651B660B657B621623641651641B657666B
Vehicular Engine
D346D348D349
Track Loader
939939C
Soil Compactor
CP5CS5
Wheel Loader
980992992B
Compact Wheel Loader
904H904B910G
Engine - Machine
3046
Ripper
10
Wheeled Excavator
W345C MH
Industrial Engine
D320AD342D348D349D346D398BD398D379D379B
Truck
773777
Cable Control
25129
Logger
322C
Windrow Elevator
WE-851B
Gas Engine
G398G379AG342CG379
Tractor
772776
Bulldozer
10C10S10U
View More
Truck Engine
1676
Warranty Information
Return Policy
Parts diagram for 2A-5222
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2A-5222
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2A-5222
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes: •Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2A-5222
Units of Measure
USMetric
Inner Diameter (mm): 10.3
Inner Diameter (in): 0.406
Outer Diameter (mm): 15.9
Outer Diameter (in): 0.626
Thickness (mm): 1
Thickness (in): 0.039
Fits Bolt Sizes (mm): M10
Fits Bolt Sizes (in): 3/8
Material: Bronze,Carbon Steel,Alloy Copper
Washer Type: FLAT WASHER
Material Description: Bronze offers additional corrosion and electrical conductivity.
311D LRR 312D L 320C L 324D FM LL 330D MH 320-A L 325D FM LL 314D LCR 320D LN 324D FM 320-A N 312B 312C 312D 315D L 319D 314D CR 320C FM 319C 568 FM LL 311B 311C 323D 318B N 320D L 312-A 320D FM RR 318C 325C L 318B 323D SA 320D RR 323D S 320-A 319D LN 323D L 325C FM 323D LN 321C 330D FM 345C 321B 312B L 548 311-A 325D FM 320D2 FM 320B 320C 320D 315B L 320D GC 319D L 325D MH 558 320D LRR 365C L MH 315B 315C 385C L MH 330C L 321D LCR 320B FM LL 318D L 320B N 320B L 312C L 568 FM 320B LU 322C FM 320D FM 315B FM L 320B LL 330C FM 314C 538 320 L 330C MH 345C MH 325C 313D 320B U
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.