Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals2B-3147: 3.2mm Thick Cover Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
2B-3147: 3.2mm Thick Cover Gasket
2B-3147: 3.2mm Thick Cover Gasket

Cat® 3.2mm Thick Gasket for Tandem and Cover

Brand: Cat

Product Images
2B-3147: 3.2mm Thick Cover Gasket
2B-3147: 3.2mm Thick Cover Gasket
2B-3147: 3.2mm Thick Cover Gasket
2B-3147: 3.2mm Thick Cover Gasket
2B-3147: 3.2mm Thick Cover Gasket

Cat® 3.2mm Thick Gasket for Tandem and Cover

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Frequently bought together
2B-31472B-3147
3D-29813D-2981
2G-97912G-9791
View All Parts
Frequently bought together
2B-3147
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3D-2981
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2G-9791
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4D-6695
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
329-0411
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2B-3147
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2B-3147

Gaskets use compression to provide a tight, leak free seal between mating parts. Cat gaskets are designed using the right combination of material and profile to deliver the performance you expect for your application.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2B-3147

Units of Measure

USMetric
Hole Size (in): 0.56
Hole Size (mm): 14.3 (2X)
Material: Medium compressibility, sheet gasket material,Rubber & Cork, Rubber & Fiber Gasket,Fiber Gasket Gasket
Style: Flat
Thickness (in): 0.13
Thickness (mm): 3.2
View More
Compatible Models for part number 2B-3147

MOTOR GRADER

12H NA 12H 12G 12M 12K 120H 120G 140B 120B 163H 135H NA 12H ES 120H ES 160 12M 3 12M 2 120 140M 160K 140K 160H 163H NA 120K 160G 140H 140G 160M 2 160M 3 12F 120H NA 12E 160M 140M 3 AWD 140H NA 150 130G 12M 3 AWD 140K 2 160M 3 AWD 120 GC 140M 3 140M 2 140H ES 140 143H 135H 160H NA 140 GC 160H ES 120K 2 120M 2 14E

RIPPER SCARIFIER

140G 12G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert