The Hot Water Heater Fan circulates air across the heat exchanger or heat source, facilitating the transfer of heat into the cabin. As the fan rotates, the blades create a flow of air, drawing in cooler air and pushing it across the heated surfaces, thereby maximizing heat transfer and air circulation. The design of the 5-blade water heater fan is optimized to enhance heat transfer efficiency. The shape of the blades helps to direct and channel the airflow effectively across the heat exchanger or heat source.
Attributes: • Allows for rapid and efficient heating of the cabin, ensuring optimal comfort for occupants • Generate a consistent and controlled airflow, ensuring the even distribution of warm air across the cabin space
Applications: The Hot Water Heater Fan is used in the cabin heater with an optimized blade design that maximizes heat transfer efficiency, resulting in rapid and effective heating of the cabin and ensuring even distribution of warm air throughout the cabin, eliminating hot or cold spots and ensuring occupant comfort.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Hot Water Heater Fan circulates air across the heat exchanger or heat source, facilitating the transfer of heat into the cabin. As the fan rotates, the blades create a flow of air, drawing in cooler air and pushing it across the heated surfaces, thereby maximizing heat transfer and air circulation. The design of the 5-blade water heater fan is optimized to enhance heat transfer efficiency. The shape of the blades helps to direct and channel the airflow effectively across the heat exchanger or heat source.
Attributes: • Allows for rapid and efficient heating of the cabin, ensuring optimal comfort for occupants • Generate a consistent and controlled airflow, ensuring the even distribution of warm air across the cabin space
Applications: The Hot Water Heater Fan is used in the cabin heater with an optimized blade design that maximizes heat transfer efficiency, resulting in rapid and effective heating of the cabin and ensuring even distribution of warm air throughout the cabin, eliminating hot or cold spots and ensuring occupant comfort.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Impeller Fan Diameter (in): 7
Bore Diameter (in): 0.25
Material: Alloy Aluminum
Bore Diameter (mm): 6.4
Impeller Fan Diameter (mm): 177.8
Units of MeasureUSMetric
Impeller Fan Diameter (in): 7
Bore Diameter (in): 0.25
Material: Alloy Aluminum
View More
Compatible Models
Compatible Models
Motor Grader
14012012F12E14E
View More
Motor Grader
14012012F12E14E
Warranty Information
Return Policy
Parts diagram for 2D-2681
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2D-2681
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2D-2681
The Hot Water Heater Fan circulates air across the heat exchanger or heat source, facilitating the transfer of heat into the cabin. As the fan rotates, the blades create a flow of air, drawing in cooler air and pushing it across the heated surfaces, thereby maximizing heat transfer and air circulation. The design of the 5-blade water heater fan is optimized to enhance heat transfer efficiency. The shape of the blades helps to direct and channel the airflow effectively across the heat exchanger or heat source.
Attributes: • Allows for rapid and efficient heating of the cabin, ensuring optimal comfort for occupants • Generate a consistent and controlled airflow, ensuring the even distribution of warm air across the cabin space
Applications: The Hot Water Heater Fan is used in the cabin heater with an optimized blade design that maximizes heat transfer efficiency, resulting in rapid and effective heating of the cabin and ensuring even distribution of warm air throughout the cabin, eliminating hot or cold spots and ensuring occupant comfort.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2D-2681
Units of Measure
USMetric
Impeller Fan Diameter (in): 7
Bore Diameter (in): 0.25
Material: Alloy Aluminum
Bore Diameter (mm): 6.4
Impeller Fan Diameter (mm): 177.8
View More
Compatible Models for part number 2D-2681
MOTOR GRADER
140 120 12F 12E 14E
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.