NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainDifferentialsDifferential Bearings2D-9190: 104.77mm Outer Diameter Tapered Bearing Cup
Home
DrivetrainDifferentialsDifferential Bearings
2D-9190: 104.77mm Outer Diameter Tapered Bearing Cup
2D-9190: 104.77mm Outer Diameter Tapered Bearing Cup

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Product Images
2D-9190: 104.77mm Outer Diameter Tapered Bearing Cup
2D-9190: 104.77mm Outer Diameter Tapered Bearing Cup
2D-9190: 104.77mm Outer Diameter Tapered Bearing Cup
2D-9190: 104.77mm Outer Diameter Tapered Bearing Cup
2D-9190: 104.77mm Outer Diameter Tapered Bearing Cup

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Alloy Steel
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Truck Engine
3126
Wheel Tractor
627621666623627G627H641651657
Integrated Toolcarrier
IT14FIT14GIT14BIT14G2IT12B
Wheel Tractor-Scraper
627K627627K LRC
Hydraulic Control
48
Track Loader
963
Backhoe Loader
442D426B438C426C438D438B436C436B
Forest Products
FB221
Compact Wheel Loader
910G914G910F910E914G2
Challenger
MTC735MT800MTC745MTC755MT700MTC765
Marine Engine
311633043304B3126BC73208D330AD330B3126D330C
Transmission-Military
CX28
Wheeled Excavator
M322CM318C MH
Industrial Engine
D320A
Truck
769773769B
Wheel Scraper
666666B627627G627F627B627E657657B
Logger
227
Front Shovel
235C
Tractor
772768B
Excavator
225219D215B235B235C235D235245245D225B225D245BM318219215M320
View More
Truck Engine
3126
Warranty Information
Return Policy
Parts diagram for 2D-9190
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2D-9190
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2D-9190

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2D-9190
Material: Alloy Steel
View More
Compatible Models for part number 2D-9190

TRUCK ENGINE

3126

WHEEL TRACTOR

627 621 666 623 627G 627H 641 651 657

INTEGRATED TOOLCARRIER

IT14F IT14G IT14B IT14G2 IT12B

WHEEL TRACTOR-SCRAPER

627K 627 627K LRC

HYDRAULIC CONTROL

48

TRACK LOADER

963

BACKHOE LOADER

442D 426B 438C 426C 438D 438B 436C 436B

FOREST PRODUCTS

FB221

COMPACT WHEEL LOADER

910G 914G 910F 910E 914G2

CHALLENGER

MTC735 MT800 MTC745 MTC755 MT700 MTC765

MARINE ENGINE

3116 3304 3304B 3126B C7 3208 D330A D330B 3126 D330C

TRANSMISSION-MILITARY

CX28

WHEELED EXCAVATOR

M322C M318C MH

INDUSTRIAL ENGINE

D320A

TRUCK

769 773 769B

WHEEL SCRAPER

666 666B 627 627G 627F 627B 627E 657 657B

LOGGER

227

FRONT SHOVEL

235C

TRACTOR

772 768B

EXCAVATOR

225 219D 215B 235B 235C 235D 235 245 245D 225B 225D 245B M318 219 215 M320

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert