Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality. Fluid carrying component Designed to meet or exceed the performance of industry standard parts and provide leak free connections. The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part. Adapters are designed to connect fluid carrying hoses and tubes to other system components.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality. Fluid carrying component Designed to meet or exceed the performance of industry standard parts and provide leak free connections. The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part. Adapters are designed to connect fluid carrying hoses and tubes to other system components.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20)
Coolant and Urea Compatible Seal: 6V-9027 (7/16-20)
Material Description: Plated Steel
Material: Carbon Steel
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20)
Coolant and Urea Compatible Seal: 6V-9027 (7/16-20)
775E775D777C777B777D777F785789793B793C773E773D773B773777794 AC789C789B769D769C69D785C785BMT4400D AC
Track-Type Loader
977K
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 2N-1287
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 2N-1287
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 2N-1287
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality. Fluid carrying component Designed to meet or exceed the performance of industry standard parts and provide leak free connections. The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part. Adapters are designed to connect fluid carrying hoses and tubes to other system components.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 2N-1287
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20)
Coolant and Urea Compatible Seal: 6V-9027 (7/16-20)
330 L 215B 325B L 375-A L 322C EL300 330 LN 350 L 330-A L 235B 235C 235D E300 350-A 330-A 330-A LN 225D 330-A L M325C 350-A L 229D E180 245D 245B EL180 330B L 225 235 215 375-A 245 322C FM
R1600G R1600H R1700 II R1300 R1600 R2900 R1300G II R1700G R3000H R2900G R1300G
REMAN ENGINE
3406E
OFF HIGHWAY TRUCK
796 AC 794 AC 798 AC 773 798
OEM SOLUTIONS
3412C
WINCH
53 57 55 54 59 58 528 518 54H 57H 56H 59N 59L 58L
MOTOR GRADER
130G 140K 2 140H ES 12H NA 140H NA 24H 160K 160H 160G 16H NA 12H ES 14H NA 120G 120B 120K 140B 140K 140H 140G 143H 163H NA 160H ES 160 16G 140 14G 14E 12H 12G 12K 120 12F 160H NA 120K 2
BACKHOE
D3 931
TRACK-TYPE TRACTOR
D6G2 LGP D3C II D10 D8 GC D5R LGP D3B D3C D4B D4H D4C D4D D5R2 D4E D5B D5C D5M D5N D5H D6E SR D6C D6D D6N XL D6R D6M D6N D6H D6N LGP D4E SR D8GC D5R XL D7R D7F D7G D7H D8R D8K D8L D8N D9R D9L D9N D9H D6G2 XL D6D SR D6H II D9 GC D4H III D6N OEM D3 D5 D10N D11N D6H XL D6H XR D5H XL D8R II D4H XL D4C II
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.