Description: Cat® Tube Connection Accessories are held to the highest standards of quality and reliability. These parts are manufactured to exacting tolerances to ensure leak free connections. Each Cat Tube Connection Accessory is designed to meet or exceed industry standards, where applicable, for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying tube connection component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. The construction of the part may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Tube connection accessory components are only compatible with other components designed specifically for the same type and size connection. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Tube Connection Accessories are held to the highest standards of quality and reliability. These parts are manufactured to exacting tolerances to ensure leak free connections. Each Cat Tube Connection Accessory is designed to meet or exceed industry standards, where applicable, for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying tube connection component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. The construction of the part may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Tube connection accessory components are only compatible with other components designed specifically for the same type and size connection. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Thickness (mm): 10.4
Transmission and Hydraulic Oil Compatibile Seal: 4K-1388 (1-3/16-12)
Thickness (in): 0.409
Oil and Fuel Compatible Seal: 238-5083 (1-3/16-12)
Nut Type: Hex
Coolant and Urea Compatible Seal: 291-8145 (1-3/16-12)
Thread Size (in - TPI) (in): 6/5-12
Hand of Thread: RH
Material: Carbon Steel,Alloy Steel
Coating: None
Class or Grade: None
Material Description: Plated Steel
Thread Size (dia x pitch) (mm): 1.1875x12
Drive (mm): 38.1
Drive (in): 1.5
Units of MeasureUSMetric
Thickness (mm): 10.4
Transmission and Hydraulic Oil Compatibile Seal: 4K-1388 (1-3/16-12)
Thickness (in): 0.409
View More
Compatible Models
Compatible Models
Generator
SR4BSR5
Brush Cutter
BR624MR-244
Integrated Toolcarrier
IT18IT12BIT14FIT38HIT38GIT14GIT14BIT62HIT14G2IT24FIT28GIT28FIT28BIT18FIT18BIT38G II
Description: Cat® Tube Connection Accessories are held to the highest standards of quality and reliability. These parts are manufactured to exacting tolerances to ensure leak free connections. Each Cat Tube Connection Accessory is designed to meet or exceed industry standards, where applicable, for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying tube connection component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. The construction of the part may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Tube connection accessory components are only compatible with other components designed specifically for the same type and size connection. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 2P-1293
Units of Measure
USMetric
Thickness (mm): 10.4
Transmission and Hydraulic Oil Compatibile Seal: 4K-1388 (1-3/16-12)
Thickness (in): 0.409
Oil and Fuel Compatible Seal: 238-5083 (1-3/16-12)
Nut Type: Hex
Coolant and Urea Compatible Seal: 291-8145 (1-3/16-12)
320-A L 325B L M315F 324D 315D L M317F 323F 323D M318F 312-A 322C 324E LN 548 385C L 325D L 317 315 558 313 323F OEM 312C L 323E LN 330C FM 326F 538 325C 325D M325D MH 318D2 L 324E L 312E L 323D S 323D L 313F L 385C 320B 320C 320D 320E 365C L 323E SA 323F L 365C 365B 325D FM LL 318B N 320E L 325D FM 325B LN 330C L 568 FM 320D FM 320B LL 324D FM 318F L 329E L 317 N 365B II 324D LN 326F LN 316F L 312E FM538 312B 312C 312D 322B LN FM548 323D LN 330D FM 312B L 320D2 FM 316F 315C 326F L FM558 324D L 313F 312D L 322B L 317-A 323F LN 345C L 317-A N 315-A 323E L 320B FM LL 320E LN 320B S 320B N 330F 320B L 320 L 365B L M325D L MH MH3040 319D LN 325C FM 330B L 319D L 320F L 313D2 317B L 318E L 319D 320C FM 319C 568 FM LL 318C 318F 318B 330F L 317B LN 329F L 315B L 385C L MH 316E L M312 M315 M318 M320
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.